SLIU006A December   2011  – October 2022 TPIC74101-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 Input/Output Connector Description
    2. 2.2 Setup
    3. 2.3 Operation
  4. 3Board Layout
  5. 4Schematic
  6. 5Revision History

Setup

The input voltage range for the converter is 1.5 V to 40 V. The input voltage must be at least 5 V during start up.