SLAA126B April   2001  – September 2018 MSP430F149 , MSP430F149 , TLC3544 , TLC3544 , TLC3548 , TLC3548

 

  1.   Interfacing the TLC3544 or TLC3548 ADC to the MSP430F149 MCU
    1.     Trademarks
    2. 1 Introduction
    3. 2 TLC3544/48 Evaluation Module
    4. 3 Serial Interface
      1. 3.1 Chip Select (CS)
      2. 3.2 Serial Data Input (SDI)
      3. 3.3 Serial Data Output Pin (SDO)
      4. 3.4 Serial Clock Pin (SCLK)
    5. 4 Control and I/O Pins
      1. 4.1 Conversion Start (CSTART)
      2. 4.2 Frame Sync (FS)
      3. 4.3 End of Conversion/Interrupt (EOC/INT)
      4. 4.4 Device Pinout
    6. 5 ADC Initialization and Operation
      1. 5.1 Initializing the ADC
      2. 5.2 Operating the ADC
      3. 5.3 EOC or INT
    7. 6 MSPF149 Code Example
    8. 7 References

Serial Clock Pin (SCLK)

The host processor provides the serial clock input. SCLK clocks the configuration data into, and conversion data out of, the ADC. When the ADC is appropriately programmed, the serial clock can also be used as the conversion clock. No special configuration is required to run the SCLK in burst mode.