SFFS689 December   2023 TPS2663

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 VQFN Package
    2. 2.2 HTSSOP Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 VQFN Package
    2. 4.2 HTSSOP Package

HTSSOP Package

Figure 4-3 shows the TPS2663 pin diagram for the HTSSOP package. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TPS2663 data sheet.

GUID-AF41E3D2-908F-487C-80A5-099F008BA636-low.gif Figure 4-3 TPS26631 Pin Diagram (HTSSOP Package)
GUID-8B3754ED-32AE-47C7-A6E0-D46B83628C96-low.gif Figure 4-4 TPS26633, TPS26636 Pin Diagram (HTSSOP Package)
Table 4-6 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
IN1, 2, 3Device unpowered. Device not functional. B
B_GATE 4 Potential device damage. A
DRV 5 Potential device damage. A
IN_SYS6Device unpowered. Device not functional. B
UVLO7UVLO protection is triggered. Device turns off the internal FET. B
OVP or PLIM8Over-voltage protection or Power limit does not function.B
GND9No effect. Normal operation.D
dVdT10Device does not power up.B
ILIM11Device does not power up.B
MODE12Device provides auto-retry behavior for over-current events as per device functional modes in data sheet.D
SHDN13Device is disabled.B
IMON14Current monitor function is not available. B
FLT15Fault function not available.B
PGTH16PGOOD does not function. B
PGOOD 17 PGOOD does not function. B
OUT18, 19, 20Device enters into current limiting operation.B
Table 4-7 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
IN1, 2, 3Device unpowered. Device not functional. B
B_GATE 4

Reverse current blocking and Reverse polarity protection are not functional.

B
DRV 5

Reverse current blocking and Reverse polarity protection are not functional.

B
IN_SYS6Device unpowered. Device not functional. B
UVLO7Device functionality undetermined. Device may turn off / power down.B
OVP or PLIM8

TPS26631: over-voltage protection function is not determined. Device may turn off the internal FET. TPS26633, TPS26636 : Output power limit is set to power more than 400 W.

B
GND9Device unpowered. Device not functional. B
dVdT10Device provides slew rate 24 V/500 μs on output at power up.D
ILIM11Internal FET is turned off. Output is not powered up. B
MODE12Device provides latch-off behavior for over-current events as per device functional modes in data sheet.D
SHDN13No effect. Normal operation. D
IMON14No effect. Normal operation. D
FLT15No effect. Normal operation. D
PGTH16PGOOD might not function. B
PGOOD 17 No effect. Normal operation. D
OUT18, 19, 20No power or current provided to load.D
Table 4-8 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
IN1, 2, 3IN to B_GATE : Potential device damage.A
B_GATE 4 B_GATE to DRV : Potential device damage. A
DRV 5 DRV to IN_SYS : Potential device damage A
IN_SYS6IN_SYS to UVLO: under-voltage protection does not function. B
UVLO7UVLO to OVP: potential device damage if UVLO voltage is more than 5.5 V.B
OVP or PLIM8OVP or PLIM to GND: over-voltage protection does not function.B
GND9GND to dVdT: device unpowered. Device not functional. B
dVdT10dVdT to ILIM: device can go into current limit operation. B
ILIM11 ILIM to MODE: device can go into current limit operation or Latch-off mode. B
MODE12 MODE to SHDN: device can go into shutdown. B
SHDN13SHDN to IMON: device can go into shutdown.B
IMON14IMON to FLT: potential Device damage if FLT pin voltage is more than 5.5 V.A
FLT15PGTH to FLT: PGOOD does not function if FLT is low.B
PGTH 16 PGTH to PGOOD : PGOOD does not function. B
PGOOD 17 PGOOD to OUT: Potential device damage when PGOOD is low and output is powered up. A
OUT18, 19, 20OUT to OUT: No effect. Normal operation.D
Table 4-9 Pin FMA for Device Pins Short-Circuited to IN or IN_SYS
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
IN1,2, 3No effect. Normal operation.D
B_GATE 4 Potential device damage B
DRV 5 Potential device damage B
IN_SYS6No effect. Normal operation.D
UVLO7Under-voltage protection does not function.B
OVP or PLIM8Potential device damage if supply voltage is more than 5.5 VD
GND9Short circuit of input supply. B
dVdT10Potential device damage if supply voltage is more than 5.5 V.A
ILIM11Potential device damage if supply voltage is more than 5.5 V.A
MODE12Potential device damage if supply voltage is more than 5.5 V.A
SHDN13Potential device damage if supply voltage is more than 5.5 V.A
IMON14Potential device damage if supply voltage is more than 5.5 V.A
FLT15Potential device damage if FLT pin is low.A
PGTH 16 PGOOD does not function. B
PGOOD 17 Potential device damage if PGOOD pin is low. A
OUT18, 19, 20 Device does not limit power or current into load.B