SFFS689 December   2023 TPS2663

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 VQFN Package
    2. 2.2 HTSSOP Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 VQFN Package
    2. 4.2 HTSSOP Package

VQFN Package

Figure 4-1 shows the TPS2663 pin diagram for the VQFN package. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TPS2663 data sheet.

GUID-C6D59B7A-9ADD-4FF0-B884-772E5A4E6852-low.gif Figure 4-1 TPS26630, TPS26631 Pin Diagram (VQFN) Package
GUID-DCD5CA03-ADD3-40A6-BF3E-0D979B3E254F-low.gif Figure 4-2 TPS26632, TPS26633, TPS26635 Pin Diagram (VQFN) Package
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
IN1,2Device unpowered. Device not functional. B
B_GATE3Potential device damageA
DRV 4 Potential device damage A
IN_SYS5Device unpowered. Device not functional. B
UVLO6UVLO protection is triggered. Device turns off the internal FET. B
OVP or PLIM7Over-voltage protection or power limiting does not function.B
GND8No effect. Normal operation.D
dVdT9Device does not power up.B
ILIM10Device does not power up.B
MODE11Device provides auto-retry behavior for over-current events as per device functional modes in data sheet.D
SHDN12Device is disabled.B
IMON13Current monitor function is not available. B
FLT14Fault function is not available.B
PGTH 15 PGOOD function is not available. B
PGOOD16PGOOD function is not available.B
OUT17, 18Device enters into current limiting operation.B
NC 19, 20, 21, 22, 23, 24 No effect. Normal operation. D
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
IN1,2Device unpowered. Device is not functional. B
B_GATE 3 Reverse current blocking and Reverse polarity protection are not functional. B
DRV 4 Reverse current blocking and Reverse polarity protection are not functional. B
IN_SYS5Device unpowered. Device is not functional. B
UVLO6Device functionality undetermined. Device may turn off / power down.B
OVP or PLIM7TPS26630, TPS26631: over-voltage protection function is not determined. Device may turn off the internal FET. TPS26632, TPS26633, TPS26635: output power limit is set to power more than 400 W. B
GND8Device unpowered. Device is not functional. B
dVdT9Device provides slew rate 24 V/500 μs on output.D
ILIM10Internal FET is turned off. Output is not powered up. B
MODE11Device provides latch-off behavior for over-current events as per device functional modes in data sheet.D
SHDN12No effect. Normal operation. D
IMON13No effect. Normal operation. D
FLT14No effect. Normal operation. D
PGTH 15 PGOOD might not function. B
PGOOD16No effect. Normal operation. D
OUT17, 18No power or current provided to load.D
NC 19, 20, 21, 22, 23, 24 No effect. Normal operation. D
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
IN1,2IN to B_GATE: Potential device damageA
B_GATE 3 B_GATE to DRV : Potential device damage A
DRV 4 DRV to IN_SYS : Potential device damage A
IN_SYS5IN_SYS to UVLO: under-voltage protection does not function.B
UVLO6UVLO to OVP/PLIM: potential device damage if UVLO voltage is more than 5.5 V.A
OVP or PLIM7OVP/PLIM to GND: over-voltage protection or Power limiting does not function.B
GND8GND to dVdT: device unpowered. Device not functional. B
dVdT9 dVdT to ILIM: device can go into current limit operation. B
ILIM10ILIM to MODE: device can go into current limit operation or Latch-off mode. B
MODE11MODE to SHDN: device can go into shutdown. B
SHDN12SHDN to IMON: device can go into shutdown.B
IMON13IMON to FLT: potential Device damage if FLT pin voltage is more than 5.5 V.A
FLT14FLT to PGTH : PGOOD does not function if FLT is low.B
PGTH 15 PGTH to PGOOD : PGOOD does not function B
PGOOD16PGOOD to OUT: Potential device damage when PGOOD is low and output is powered up.A
OUT17, 18OUT to N.C: no effect. Normal operation.D
NC 19, 20, 21, 22, 23, 24 NC to IN short or NC to NC short : No effect. Normal operation. D
Table 4-5 Pin FMA for Device Pins Short-Circuited to IN or IN_SYS
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
IN1,2No effect. Normal operation.D
B_GATE3Potential device damageA
DRV 4 Potential device damage A
IN_SYS5No effect. Normal operation.D
UVLO6Under-voltage protection does not function.B
OVP or PLIM7Potential device damage if supply voltage is more than 5.5 V.A
GND8Short circuit of input supply. B
dVdT9Potential device damage if supply voltage is more than 5.5 V.A
ILIM10Potential device damage if supply voltage is more than 5.5 V.A
MODE11Potential device damage if supply voltage is more than 5.5 V.A
SHDN12Potential device damage if supply voltage is more than 5.5 V.A
IMON13Potential device damage if supply voltage is more than 5.5 V.A
FLT14Potential device damage if FLT pin is low.A
PGTH 15 PGOOD does not function. B
PGOOD16Potential device damage if PGOOD pin is low. A
OUT17, 18 Device does not limit power or current into load.B
NC 19, 20, 21, 22, 23, 24 No effect. Normal operation. D