SFFS286 September   2021 TLVH431B-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for TLVH431B-Q1 based on two different industry-wide used reliability standards:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11 for the DBV package.
  • Table 2-2 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11 for the DBZ package.
  • Table 2-3 provides FIT rates based on the Siemens Norm SN 29500-2 for both DBV and DBZ packages.
Table 2-1 Component Failure Rates for the DBV package per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total Component FIT Rate5
Die FIT Rate3
Package FIT Rate2
Table 2-2 Component Failure Rates for the DBZ package per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262 FIT (Failures Per 109 Hours)
Total Component FIT Rate 4
Die FIT Rate 3
Package FIT Rate 1

The failure rate and mission profile information in Table 2-1 and Table 2-2 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 50 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-3 Component Failure Rates for the DBV and DBZ package per Siemens Norm SN 29500-2
TABLECATEGORYREFERENCE FIT RATEREFERENCE VIRTUAL TJ
5CMOS, BICMOS
Digital, analog / mixed
20 FIT55°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-3 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.