SFFS276A September   2021  – January 2023 XTR111

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 HVSSOP Package
    2. 2.2 VSON Package
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 HVSSOP Package
    2. 4.2 VSON Package
  6. 5Revision History

Overview

This document contains information for the XTR111 (HVSSOP and VSON packages) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-5B48247D-F48C-4FFB-8A17-3C7EFE5A6C7B-low.gifFigure 1-1 Functional Block Diagram

The XTR111 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.