SFFS119 March   2021 TS5A23157-Q1

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5

Overview

This document contains information for TS5A23157-Q1 (VSSOP package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-8D4826FC-0A3A-4FF2-A519-0C8E8D9C0350-low.gif Figure 1-1 Functional Block Diagram

TS5A23157-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.