SBVA088 August   2022 TPS746-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 DRV Package
    2. 2.2 DRB Package
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 DRV Package
    2. 4.2 DRB Package

Overview

This document contains information for the TPS746-Q1 (DRV and DRB packages) to aid in a functional safety system design. Information provided are:

  • Functional safety failure in time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (pin FMA)

Figure 1-1 shows the adjustable version with open-drain, power-good functional block diagram for reference.

GUID-58CC6E7B-4DAD-4CFF-8CC2-6930BFC51B57-low.gif Figure 1-1 Adjustable Version With Open-Drain Power-Good

Figure 1-2 shows the adjustable version with push-pull, power-good functional block diagram for reference.

GUID-73952633-2849-460E-A5AC-3BF4B829963C-low.gif Figure 1-2 Adjustable Version With Push-Pull Power-Good

Figure 1-3 shows the fixed voltage version with open-drain, power-good functional block diagram for reference.

GUID-6C4FDADB-52B2-467E-8D9A-F57DCB2075B7-low.gif Figure 1-3 Fixed Voltage Version With Open-Drain Power-Good

Figure 1-4 shows the fixed voltage version with push-pull, power-good functional block diagram for reference.

GUID-B9130D01-1354-440A-92B8-3A56EF43AD05-low.gif Figure 1-4 Fixed Voltage Version With Push-Pull Power-Good

The TPS746-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.