SBOK085 April 2024 SN54SC2T74-SEP
PRODUCTION DATA
The SN54SC2T74-SEP is a packaged 14-pin, TSSOP plastic package shown in the pinout diagram in Figure 3-1. Figure 3-2 shows the device with the package cap decapped to reveal the die for heavy ion testing. Figure 3-3 shows the evaluation board used for radiation testing. Figure 3-4 shows the bias diagram used for Single-Event Latch-up (SEL) testing. Figure 3-5 shows the bias diagram used for Single-Event Transient (SET) testing.