SBOK085 April   2024 SN54SC2T74-SEP

PRODUCTION DATA  

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
  5. 2Single-Event Effects (SEE)
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Results
    1. 5.1 SEL Results
    2. 5.2 Single-Event Transients (SET)
    3. 5.3 Event Rate Calculations
  9. 6Summary
  10. 7References

Single-Event Transients (SET)

SETs are defined as heavy-ion-induced transient upsets on output pin 1Q of the SN54SC2T74-SEP. SET testing was performed at room temperature (no external temperature control applied). The species used for the SET testing was 109Ag for a LETEFF = 48MeV × cm2 / mg. Flux of approximately 105 ions / cm2 × s and a fluence of approximately 107 ions / cm2 were used for the SET runs.

Three units were tested across multiple input conditions to determine the worst-case setup for SETs. The unit was tested with VCC of 1.2V, 1.8V, and 5.5V and window trigger of ±1%, ±5%, ±10%, and ±20%. All combinations of VCC and window triggers showed no transient upsets, as listed in Table 5-2

To capture SETs, one NI PXI-5110 scope card was used to continuously monitor the output voltage on pin 1Q. The NI scope was programmed to a sample rate of 100M samples per second (S / s) and recorded 10k samples, with a 20% pretrigger reference, in case of an event (trigger). Under heavy-ions, the SN54SC2T74-SEP did not exhibit any transient upsets

Table 5-2 Summary of SN54SC2T74-SEP SET Test Condition and Results
Run Number Unit Number Ion LETEFF (MeV × cm2/mg) FLUX (ions × cm2/ mg) Fluence (Number ions) Window Trigger SET Upsets
21 1 109Ag 48 1.05 × 105 9.98 × 106 20% 0
22 1 109Ag 48 1.07 × 105 1.00 × 107 20% 0
23 1 109Ag 48 1.05 × 105 1.00 × 107 20% 0
24 1 109Ag 48 1.08 × 105 9.95× 106 10% 0
25

2

109Ag 48 1.06 × 105 1.00 × 107 20% 0
26

2

109Ag 48 1.04 × 105 1.00 × 107 20% 0
27 2 109Ag 48 1.01 × 105 1.00 × 107 20% 0
28 2 109Ag 48 1.18 × 105 9.96 × 106 20% 0
29 2 109Ag 48 1.14 × 105 9.98 × 106 20% 0
30 2 109Ag 48 1.19 × 105 1.00 × 107 20% 0
31 3 109Ag 48 1.23 × 105 9.95 × 106 20% 0
32 3 109Ag 48 1.22 × 105 9.98 × 106 20% 0
33 3 109Ag 48 1.23 × 105 9.95 × 106 20% 0
34 3 109Ag 48 1.27 × 105 1.00 × 107 20% 0
35 3 109Ag 48 1.23 × 105 1.00 × 107 20% 0
36 3 109Ag 48 1.17 × 105 1.00 × 107 20% 0
37 3 109Ag 48 1.16 × 105 9.98 × 106 5% 0
38 3 109Ag 48 1.18 × 105 9.96 × 106 1% 0
40 3 109Ag 48 1.10 × 105 9.94 × 106 1% 0