SBOA510 March   2021 OPA455 , OPA462

 

  1.   Trademarks
  2. 1Introduction
  3. 2Three Op Amp OPA462 HV Solution
  4. 3Lower Voltage, Lower Cost Three Op Amp Solution
  5. 4OPA462 300 Vpp Output Solution With Discrete Transistor Supply-Rail Drivers
  6. 5Lessons Learned from the Practical Implementation of the HV Op Amp Solutions
  7.   A Appendix
    1.     A.1 Overview
    2.     A.2 Summary of Results
    3.     A.3 Test Setup and Equipment
    4.     A.4 Printed Circuit Boards
    5.     A.5 Power Supply, Source Measurement Unit (SMU)
    6.     A.6 Arbitrary Waveform Generator (AWG)
    7.     A.7 Oscilloscope
    8.     A.8 Circuit 1: OPA462 Three op amp Solution
      1.      A.8.1 Schematic
      2.      A.8.2 Conventions
      3.      A.8.3 Results
    9.     A.9 Circuit 2: Lower Voltage, Lower Cost Three Op Amp Solution
      1.      A.9.1 Schematic
      2.      A.9.2 Conventions
      3.      A.9.3 Results
    10.     A.10 Circuit 3: OPA462 300 Vpp Output Solution With Discrete Transistor Supply-Rail Drivers
      1.      A.10.1 Schematic
      2.      A.10.2 Conventions
      3.      A.10.3 Results

Overview

This appendix shows the test setup used for hardware evaluation of the bootstrapped circuits and presents the test results in greater detail. Some of the circuit components, component numbers, gain setups, and operating conditions may be somewhat different than used in the discussion portion of the applications report. This was done as a matter of convenience. It does not alter the fundamental circuit topologies or the manner in which they function.