SBAS771C June 2017 – February 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fCLK | Internal clock frequency,
on the CLKOUT pin of the AMC1303Mx only |
AMC1303Mxx10 | 9.6 | 10 | 10.4 | MHz |
AMC1303Mxx20 | 19.2 | 20 | 20.8 | |||
Duty Cycle | Internal clock duty cycle(1),
on the CLKOUT pin of the AMC1303Mx only |
45% | 50% | 55% | ||
th | DOUT hold time after rising edge of CLKOUT | AMC1303Mx, CLOAD = 15 pF | 7 | ns | ||
td | DOUT delay time after rising edge of CLKOUT | AMC1303Mx, CLOAD = 15 pF | 15 | ns | ||
tr | DOUT, CLKOUT rise time | 10% to 90%, 2.7 V ≤ DVDD ≤ 3.6 V, CLOAD = 15 pF | 0.8 | 3.5 | ns | |
10% to 90%, 4.5 V ≤ DVDD ≤ 5.5 V, CLOAD = 15 pF | 1.8 | 3.9 | ||||
tf | DOUT, CLKOUT fall time | 90% to 10%, 2.7 V ≤ DVDD ≤ 3.6 V, CLOAD = 15 pF | 0.8 | 3.5 | ns | |
90% to 10%, 4.5 V ≤ DVDD ≤ 5.5 V, CLOAD = 15 pF | 1.8 | 3.9 | ||||
tASTART | Analog startup time | AVDD step to 3.0 V with DVDD ≥ 2.7 V | 0.5 | ms |