SBAS771C June 2017 – February 2020
PRODUCTION DATA.
NAME | AMC1303Mx | AMC1303Ex | I/O | DESCRIPTION |
---|---|---|---|---|
AGND | 4 | 4 | — | Analog (high-side) ground reference |
AINN | 3 | 3 | I | Inverting analog input |
AINP | 2 | 2 | I | Noninverting analog input |
AVDD | 1 | 1 | — | Analog (high-side) power supply, 3.0 V to 5.5 V.
See the Power Supply Recommendations section for decoupling recommendations. |
CLKOUT | 7 | — | O | Modulator clock output, 10 MHz (on AMC1303Mxx10) or 20 MHz (on AMC1303Mxx20) nominal |
DGND | 5 | 5 | — | Digital (controller-side) ground reference |
DGND | — | 7 | — | Connect this pin to the controller-side ground for AMC1303Ex derivates |
DOUT | 6 | 6 | O | Modulator bitstream output. This pin is a Manchester coded output for the AMC1303Ex derivates. |
DVDD | 8 | 8 | — | Digital (controller-side) power supply, 2.7 V to 5.5 V.
See the Power Supply Recommendations section for decoupling recommendations. |