SBAA565 November 2022 ADC081C021 , ADC081C027 , ADC101C021 , ADC101C027 , ADC121C021 , ADC121C021-Q1 , ADC121C027 , ADC128D818 , ADS1000 , ADS1000-Q1 , ADS1013 , ADS1014 , ADS1015 , ADS1015-Q1 , ADS1100 , ADS1110 , ADS1112 , ADS1113 , ADS1114 , ADS1115 , ADS1115-Q1 , ADS7823 , ADS7827 , ADS7828 , ADS7828-Q1 , ADS7830 , ADS7924 , AFE539A4 , DAC081C081 , DAC081C085 , DAC101C081 , DAC101C081Q , DAC101C085 , DAC121C081 , DAC121C085 , DAC43204 , DAC43401 , DAC43401-Q1 , DAC43608 , DAC43701 , DAC43701-Q1 , DAC53002 , DAC53004 , DAC53202 , DAC53204 , DAC53204W , DAC53401 , DAC53401-Q1 , DAC53608 , DAC53701 , DAC53701-Q1 , DAC5571 , DAC5573 , DAC5574 , DAC5578 , DAC60501 , DAC60502 , DAC63002 , DAC63004 , DAC63202 , DAC63204 , DAC6571 , DAC6573 , DAC6574 , DAC6578 , DAC70501 , DAC70502 , DAC7571 , DAC7573 , DAC7574 , DAC7578 , DAC7678 , DAC80501 , DAC80502 , DAC8571 , DAC8574
The output to the DAC80501 is set through the DAC data register based on the transfer function in Equation 1.
where
For example, the DAC output can be set to an output voltage of 1.5 V. To do this, calculate the voltage based on the transfer function equation. Set VOUT to 1 V and calculate a value for DAC_DATA.
To write 4CCDh to the DAC80501, there are four bytes to be written. I2C communications start with the address byte and then is followed by the command byte to indicate which register is to be written to. The communication frame ends with the two bytes of the DAC_DATA register to set the output voltage.