DLPU082B August 2021 – August 2022 DLPC7540
The communication interfaces supported for DLP controller include a serial data bus conforming to the Philips I2C specification up to 400 KHz, USB 2.0 and UART interfaces. In addition to control commands, parallel flash programming is also supported over these interfaces.