SGLS148E December 2002 – December 2015 ULQ2003A-Q1 , ULQ2004A-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCE | Collector-emitter voltage | 50 | V | ||
Clamp diode reverse voltage(2) | 50 | V | |||
VI | Input voltage(2) | 30 | V | ||
Peak collector current | See Figure 16 | 500 | mA | ||
IOK | Output clamp current | 500 | mA | ||
Total emitter-terminal current | –2.5 | A | |||
PD | Continuous total power dissipation | See Dissipation Ratings | |||
TA | Operating free-air temperature | ULQ200xAT | –40 | 105 | °C |
ULQ200xAQ | –40 | 125 | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||||
---|---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V | ||
Charged-device model (CDM), per AEC Q100-011 | ±500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCE | Collector-emitter voltage | 0 | 50 | V |
TJ | Junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | ULQ2003A-Q1, ULQ2004A-Q1 | ULQ2003A-Q1 | UNIT | |
---|---|---|---|---|
D (SOIC) | PW (TSSOP) | |||
16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 73 | 108 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VI(on) | On-state input voltage | VCE = 2 V, see Figure 10 | IC = 200 mA | 2.7 | V | |||
IC = 250 mA | 2.9 | |||||||
IC = 300 mA | 3 | |||||||
VCE(sat) | Collector-emitter saturation voltage | II = 250 μA,IC = 100 mA, see Figure 9 | ULQ2003AT | 0.9 | 1.2 | V | ||
ULQ2003AQ | 1 | 1.3 | ||||||
II = 350 μA,IC = 200 mA, see Figure 9 | ULQ2003AT | 1 | 1.4 | |||||
ULQ2003AQ | 1 | 1.5 | ||||||
II = 500 μA,IC = 350 mA, see Figure 9 | ULQ2003AT | 1.2 | 1.7 | |||||
ULQ2003AQ | 1.2 | 1.8 | ||||||
ICEX | Collector cutoff current | VCE = 50 V, II = 0, see Figure 3 |
TA = 25°C | 100 | μA | |||
TA = 105°C, ULQ2003AT | 165 | |||||||
VF | Clamp forward voltage | IF = 350 mA, see Figure 8 | 1.7 | 2.2 | V | |||
II(off) | Off-state input current | VCE = 50 V, IC = 500 μA, see Figure 5 | 30 | 65 | μA | |||
II | Input current | VI = 3.85 V, see Figure 6 | 0.93 | 1.35 | mA | |||
IR | Clamp reverse current | VR = 50 V, TA = 25°C, see Figure 7 | 100 | μA | ||||
Ci | Input capacitance | VI = 0, f = 1 MHz | 15 | 25 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VI(on) | On-state input voltage | VCE = 2 V, see Figure 10 | IC = 125 mA | 5 | V | ||
IC = 200 mA | 6 | ||||||
IC = 275 mA | 7 | ||||||
IC = 350 mA | 8 | ||||||
VCE(sat) | Collector-emitter saturation voltage | II = 250 μA, IC = 100 mA, see Figure 9 | 0.9 | 1.1 | V | ||
II = 350 μA, IC = 200 mA, see Figure 9 | 1 | 1.3 | |||||
II = 500 μA, IC = 350 mA, see Figure 9 | 1.2 | 1.6 | |||||
ICEX | Collector cutoff current | VCE = 50 V, II = 0, See Figure 3 |
TA = 25°C | 50 | μA | ||
TA = 105°C | |||||||
VCE = 50 V, see Figure 4 | II = 0 | 100 | |||||
VI = 1 V | 500 | ||||||
VF | Clamp forward voltage | IF = 350 mA, see Figure 8 | 1.7 | 2.1 | V | ||
II(off) | Off-state input current | VCE = 50 V, IC = 500 μA, see Figure 5 | 50 | 65 | μA | ||
II | Input current | VI = 5 V, see Figure 6 | 0.35 | 0.5 | mA | ||
VI = 12 V, , see Figure 6 | 1 | 1.45 | |||||
IR | Clamp reverse current | VR = 50 V, see Figure 7 | TA = 25°C | 50 | μA | ||
TA = 105°C | 100 | ||||||
Ci | Input capacitance | VI = 0, f = 1 MHz | 15 | 25 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | See Figure 11 | 1 | 10 | μs | |
tPHL | Propagation delay time, high- to low-level output | See Figure 11 | 1 | 10 | μs | |
VOH | High-level output voltage after switching | VS = 50 V, IO = 300 mA, See Figure 12 | VS – 500 | mV |
PACKAGE | TA = 25°C POWER RATING |
DERATING FACTOR ABOVE TA = 25°C | TA = 85°C POWER RATING |
TA = 105°C POWER RATING |
TA = 125°C POWER RATING |
---|---|---|---|---|---|
D | 950 mW | 7.6 mW/°C | 494 mW | 342 mW | 190 mW |