ZHCSBD7B August   2013  – October 2014 UCC27524A

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. 说明(继续)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Operating Supply Current
      2. 8.3.2 Input Stage
      3. 8.3.3 Enable Function
      4. 8.3.4 Output Stage
      5. 8.3.5 Low Propagation Delays And Tightly Matched Outputs
    4. 8.4 Device Functional Modes
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 VDD and Undervoltage Lockout
        2. 9.2.2.2 Drive Current and Power Dissipation
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Protection
  12. 12器件和文档支持
    1. 12.1 商标
    2. 12.2 静电放电警告
    3. 12.3 术语表
  13. 13机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Specifications

7.1 Absolute Maximum Ratings(1)(2)

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Supply voltage range VDD –0.3 20 V
OUTA, OUTB voltage DC –0.3 VDD + 0.3 V
Repetitive pulse < 200 ns(4) –2 VDD + 0.3 V
Output continuous source/sink current IOUT_DC 0.3 A
Output pulsed source/sink current (0.5 µs) IOUT_pulsed 5 A
INA, INB, ENA, ENB voltage(3) –5 20 V
Operating virtual junction temperature, TJ range –40 150 °C
Lead temperature Soldering, 10 seconds 300 °C
Reflow 260 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are with respect to GND unless otherwise noted. Currents are positive into, negative out of the specified terminal. See Packaging Section of the datasheet for thermal limitations and considerations of packages.
(3) The maximum voltage on the Input and Enable pins is not restricted by the voltage on the VDD pin.
(4) Values are verified by characterization on bench.

7.2 Handling Ratings

MIN MAX UNIT
Tstg Storage temperature range –65 150 °C
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) –4000 4000 V
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) –1000 1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

7.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN TYP MAX UNIT
Supply voltage range, VDD 4.5 12 18 V
Operating junction temperature range –40 140 °C
Input voltage, INA, INB –2 18 V
Enable voltage, ENA and ENB –2 18

7.4 Thermal Information

THERMAL METRIC UCC27524A UCC27524A UNIT
SOIC (D) MSOP (DGN)(1)
8 PINS 8 PINS
θJA Junction-to-ambient thermal resistance(2) 130.9 71.8 °C/W
θJCtop Junction-to-case (top) thermal resistance(3) 80.0 65.6
θJB Junction-to-board thermal resistance(4) 71.4 7.4
ψJT Junction-to-top characterization parameter(5) 21.9 7.4
ψJB Junction-to-board characterization parameter(6) 70.9 31.5
θJCbot Junction-to-case (bottom) thermal resistance(7) n/a 19.6
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.
(2) The junction-to-ambient thermal resistance under natural convection is obtained in a simulation on a JEDEC-standard, high-K board, as specified in JESD51-7, in an environment described in JESD51-2a.
(3) The junction-to-case (top) thermal resistance is obtained by simulating a cold plate test on the package top. No specific JEDEC-standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
(4) The junction-to-board thermal resistance is obtained by simulating in an environment with a ring cold plate fixture to control the PCB temperature, as described in JESD51-8.
(5) The junction-to-top characterization parameter, ψJT, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining θJA, using a procedure described in JESD51-2a (sections 6 and 7).
(6) The junction-to-board characterization parameter, ψJB, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining θJA , using a procedure described in JESD51-2a (sections 6 and 7).
(7) The junction-to-case (bottom) thermal resistance is obtained by simulating a cold plate test on the exposed (power) pad. No specific JEDEC standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.

7.5 Electrical Characteristics

VDD = 12 V, TA = TJ = –40 °C to 140 °C, 1-µF capacitor from VDD to GND. Currents are positive into, negative out of the specified terminal (unless otherwise noted,)
PARAMETER TEST CONDITION MIN TYP MAX UNIT
BIAS CURRENTS
IDD(off) Startup current,
(based on UCC27524 Input configuration)
VDD = 3.4 V,
INA = VDD,
INB = VDD
55 110 175 μA
VDD = 3.4 V,
INA = GND,
INB = GND
25 75 145
UNDER VOLTAGE LOCKOUT (UVLO)
VON Supply start threshold TJ = 25 °C 3.91 4.2 4.5 V
TJ = –40 °C to 140 °C 3.7 4.2 4.65
VOFF Minimum operating voltage after supply start 3.4 3.9 4.4
VDD_H Supply voltage hysteresis 0.2 0.3 0.5
INPUTS (INA, INB, INA+, INA–, INB+, INB–), UCC27524A (D, DGN)
VIN_H Input signal high threshold Output high for non-inverting input pins
Output low for inverting input pins
1.9 2.1 2.3 V
VIN_L Input signal low threshold Output low for non-inverting input pins
Output high for inverting input pins
1 1.2 1.4
VIN_HYS Input hysteresis 0.7 0.9 1.1
OUTPUTS (OUTA, OUTB)
ISNK/SRC Sink/source peak current(1) CLOAD = 0.22 µF, FSW = 1 kHz ±5 A
VDD-VOH High output voltage IOUT = –10 mA 0.075 V
VOL Low output voltage IOUT = 10 mA 0.01
ROH Output pullup resistance(2) IOUT = –10 mA 2.5 5 7.5 Ω
ROL Output pulldown resistance IOUT = 10 mA 0.15 0.5 1 Ω
(1) Ensured by design.
(2) ROH represents on-resistance of only the P-Channel MOSFET device in the pullup structure of the UCC27524A output stage.

7.6 Switching Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tR Rise time(1) CLOAD = 1.8 nF 7 18 ns
tF Fall time(1) CLOAD = 1.8 nF 6 10
tM Delay matching between 2 channels INA = INB, OUTA and OUTB at 50% transition point 1 4
tPW Minimum input pulse width that changes the output state 15 25
tD1, tD2 Input to output propagation delay(1) CLOAD = 1.8 nF, 5-V input pulse 6 13 23
tD3, tD4 EN to output propagation delay(1) CLOAD = 1.8 nF, 5-V enable pulse 6 13 23
(1) See the timing diagrams in Figure 1 and Figure 2
timing1_lusaq3.gifFigure 1. Enable Function
(For Non-Inverting Input-Driver Operation)
timing3_lusaq3.gifFigure 2. Non-Inverting Input-Driver Operation

7.7 Typical Characteristics

G001_lusaq3_Startup_Current.pngFigure 3. Start-Up Current vs Temperature
G012_lusaq3_Supply_Current.pngFigure 5. Supply Current vs Temperature (Outputs In DC On/Off Condition)
G004_lusaq3_InputThreshold.pngFigure 7. Input Threshold vs Temperature
G006_lusaq3_PullUp_Resistance.pngFigure 9. Output Pullup Resistance vs Temperature
G008_lusaq3_Rise_time.pngFigure 11. Rise Time vs Temperature
G010_lusaq3_Input-Ouput_delay.pngFigure 13. Input to Output Propagation Delay vs Temperature
G013_lusaq3_Operating_Supply_Current.pngFigure 15. Operating Supply Current vs Frequency
G015_lusaq3_Rise_Time.pngFigure 17. Rise Time vs Supply Voltage
G017_lusaq3_EnableThreshold_4.5V.pngFigure 19. Enable Threshold vs Temperature
G002_lusaq3_Operating_SupplyCurrent.pngFigure 4. Operating Supply Current vs Temperature (Outputs Switching)
G003_lusaq3_UVLO.pngFigure 6. UVLO Threshold vs Temperature
G005_lusaq3_EnableThreshold.pngFigure 8. Enable Threshold vs Temperature
G007_lusaq3_Pull-down_Resistance.pngFigure 10. Output Pulldown Resistance vs Temperature
G009_lusaq3_Fall_time.pngFigure 12. Fall Time vs Temperature
G011_lusaq3_EN-Ouput_delay.pngFigure 14. En to Output Propagation Delay vs Temperature
G014_lusaq3_Propagation_Delay.pngFigure 16. Propagation Delays vs Supply Voltage
G016_lusaq3_Fall_Time.pngFigure 18. Fall Time vs Supply Voltage