ZHCSVQ7A December 2023 – April 2024 UCC23525
ADVANCE INFORMATION
请参考 PDF 数据表获取器件具体的封装图。
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Output Supply Voltage(VDD – VSS) - 12V UVLO | 13 | 30 | V | |
IF (ON) | Input Diode Forward Current (Diode "ON") | 5 | 20 | mA | |
VF (OFF) | Anode voltage - Cathode voltage (Diode "OFF") | -5 | 0.8 | V | |
TA | Ambient temperature | -40 | 125 | °C | |
TJ | Junction temperature | -40 | 150 | °C |