ZHCSVQ7A December 2023 – April 2024 UCC23525
ADVANCE INFORMATION
请参考 PDF 数据表获取器件具体的封装图。
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
UCC23525CDWYR | SOIC | DWY | 6 | 850 | 330.0 | 16.4 | 12.15 | 5.0 | 3.9 | 16.0 | 16.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
UCC23525CDWYR | SOIC | DWY | 6 | 850 | 356.0 | 356.0 | 35.0 |