SLUSDE1D November 2018 – February 2021 UCC21540 , UCC21540A , UCC21541 , UCC21542
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENTS | ||||||
IVCCI | VCCI quiescent current | VINA = 0 V, VINB = 0 V | 1.5 | 2.0 | mA | |
IVDDA, IVDDB | VDDA and VDDB quiescent current | VINA = 0 V, VINB = 0 V | 1.0 | 1.8 | mA | |
IVCCI | VCCI operating current | current per channel (f = 500-kHz, 50% duty cycle) | 2.5 | mA | ||
IVDDA, IVDDB | VDDA and VDDB operating current | current per channel (f = 500 kHz, 50% duty cycle), CL = 100 pF | 2.5 | mA | ||
VCC SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS | ||||||
VVCCI_ON | UVLO Rising threshold | 2.55 | 2.7 | 2.85 | V | |
VVCCI_OFF | UVLO Falling threshold | 2.35 | 2.5 | 2.65 | V | |
VVCCI_HYS | UVLO Threshold hysteresis | 0.2 | V | |||
UCC21540A, UCC21542A VDD SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS (5-V UVLO) | ||||||
VVDDA_ON, VVDDB_ON | UVLO Rising threshold | 5.0 | 5.5 | 5.9 | V | |
VVDDA_OFF, VVDDB_OFF | UVLO Falling threshold | 4.7 | 5.2 | 5.6 | V | |
VVDDA_HYS, VVDDB_HYS | UVLO Threshold hysteresis | 0.3 | V | |||
UCC21540, UCC21541, UCC21542 VDD SUPPLY VOLTAGE UNDERVOLTAGE THRESHOLDS (8-V UVLO) | ||||||
VVDDA_ON, VVDDB_ON | UVLO Rising threshold | 8 | 8.5 | 9 | V | |
VVDDA_OFF, VVDDB_OFF | UVLO Falling threshold | 7.5 | 8 | 8.5 | V | |
VVDDA_HYS, VVDDB_HYS | UVLO Threshold hysteresis | 0.5 | V | |||
INA, INB AND DISABLE | ||||||
VINAH, VINBH, VDISH | Input high threshold voltage | 1.6 | 1.8 | 2 | V | |
VINAL, VINBL, VDISL | Input low threshold voltage | 0.8 | 1 | 1.25 | V | |
VINA_HYS, VINB_HYS, VDIS_HYS | Input threshold hysteresis | 0.8 | V | |||
OUTPUT | ||||||
IOA+, IOB+ | UCC21540/A, UCC21542/A Peak output source current |
CVDD = 10 µF, CLOAD = 0.18 µF, f = 1 kHz, bench measurement | 2 | 4 | A | |
UCC21541 Peak output source current |
1 | 1.5 | ||||
IOA-, IOB- | UCC21540/A, UCC21542/A Peak output sink current |
3 | 6 | A | ||
UCC21541 Peak output sink current |
1.5 | 2.5 | ||||
ROHA, ROHB | UCC21540/A, UCC21541, UCC21542/A Output resistance at high state |
IOUT = –10 mA, ROHA, ROHB do not represent drive pull-up performance. See tRISE in Section 7.10 and Section 9.3.4 for details. | 5 | 10 | Ω | |
ROLA, ROLB | UCC21540/A, UCC21542/A Output resistance at low state | IOUT = 10 mA | 0.55 | 1.1 | Ω | |
UCC21541 Output resistance at low state | 1.3 | 2.6 | ||||
VOHA, VOHB | Output voltage at high state | VVDDA, VVDDB = 12 V, IOUT = –10 mA | 11.9 | 11.95 | V | |
VOLA, VOLB | UCC21540/A, UCC21542/A Output voltage at low state | VVDDA, VVDDB = 12 V, IOUT = 10 mA | 5.5 | 11 | mV | |
UCC21541 Output voltage at low state | 13 | 26 | ||||
VOAPDA, VOAPDB | Driver output (VOUTA, VOUTB) active pull down | VVDDA and VVDDB unpowered, IOUTA, IOUTB = 200 mA | 1.75 | 2.1 | V | |
DEAD TIME AND OVERLAP PROGRAMMING | ||||||
Dead time, DT | UCC21542/A | DT circuit disabled internally | Overlap determined by INA, INB | |||
UCC21540/A, UCC21541 | DT pin tied to VCCI | Overlap determined by INA, INB | - | |||
RDT = 10 kΩ | 80 | 100 | 120 | ns | ||
RDT = 20 kΩ | 160 | 200 | 240 | |||
RDT = 50 kΩ | 400 | 500 | 600 | |||
Dead time matching, |DTAB-DTBA| | UCC21540/A, UCC21541 | RDT = 10 kΩ | - | 0 | 10 | ns |
RDT = 20 kΩ | - | 0 | 20 | |||
RDT = 50 kΩ | - | 0 | 65 |