SLUSDE1D November 2018 – February 2021 UCC21540 , UCC21540A , UCC21541 , UCC21542
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
It is recommended that users avoid shaping the signals to the gate driver in an attempt to slow down (or delay) the signal at the output. However, a small input RIN-CIN filter can be used to filter out the ringing introduced by non-ideal layout or long PCB traces.
Such a filter should use an RIN in the range of 0 Ω to 100 Ω and a CIN between 10 pF and 100 pF. In the example, an RIN = 51 Ω and a CIN = 33 pF are selected, with a corner frequency of approximately 100 MHz.
When selecting these components, it is important to pay attention to the trade-off between good noise immunity and propagation delay.