Power Consumption |
I(UNATTACHED_UFP) |
Current consumption in unattached mode when port is unconnected and waiting for connection. (VDD = 5 V, PORT = L) |
|
|
70 |
|
µA |
I(ACTIVE_UFP) |
Current consumption in active mode. (VDD = 5 V, PORT = L) |
|
|
70 |
|
µA |
CC1 and CC2 Pins |
R(CC_D) |
Pulldown resistor when in UFP or DRP mode. |
|
4.6 |
5.1 |
5.6 |
kΩ |
RCC_DB |
Pulldown resistor when in dead-battery mode |
VDD = 0V. |
4.1 |
5.1 |
6.1 |
kΩ |
VUFP_CC_USB |
Voltage level range for detecting a DFP attach when configured as a UFP and DFP is advertising default current source capability. |
|
0.25 |
|
0.61 |
V |
VUFP_CC_MED |
Voltage level range for detecting a DFP attach when configured as a UFP and DFP is advertising medium (1.5 A) current source capability. |
|
0.70 |
|
1.16 |
V |
VUFP_CC_HIGH |
Voltage level range for detecting a DFP attach when configured as a UFP and DFP is advertising high (3 A) current source capability. |
|
1.31 |
|
2.04 |
V |
VTH(DFP_CC_USB) |
Voltage threshold for detecting a UFP attach when configured as a DFP and advertising default current source capability. |
|
1.51 |
1.6 |
1.64 |
V |
VTH(DFP_CC_MED) |
Voltage threshold for detecting a UFP attach when configured as a DFP and advertising medium current (1.5 A) source capability. |
|
1.51 |
1.6 |
1.64 |
V |
VTH(DFP_CC_HIGH) |
Voltage threshold for detecting a UFP attach when configured as a DFP and advertising high current (3.0 A) source capability. |
|
2.46 |
2.6 |
2.74 |
V |
VTH(AC_CC_USB) |
Voltage threshold for detecting a active cable attach when configured as a DFP and advertising default current source. |
|
0.15 |
0.20 |
0.25 |
V |
VTH(AC_CC_MED) |
Voltage threshold for detecting a active cable attach when configured as a DFP and advertising medium current (1.5 A) source. |
|
0.35 |
0.40 |
0.45 |
V |
VTH(AC_CC_HIGH) |
Voltage threshold for detecting a active cable attach when configured as a DFP and advertising high current (3 A) source. |
|
0.76 |
0.80 |
0.84 |
V |
ICC(DEFAULT_P) |
Default mode pullup current source when operating in DFP or DRP mode. |
|
64 |
80 |
96 |
µA |
ICC(MED_P) |
Medium (1.5 A) mode pullup current source when operating in DFP or DRP mode. |
|
166 |
180 |
194 |
µA |
ICC(HIGH_P) |
High (3 A) mode pullup current source when operating in DFP or DRP mode.(1) |
|
304 |
330 |
356 |
µA |
Control Pins: PORT, CURRENT_MODE, VCONN_FAULT, DIR, ID, OUT1, OUT2 |
VIL |
Low-level control signal input voltage, (PORT, CURRENT_MODE) |
|
|
|
0.4 |
V |
VIM |
Mid-level control signal input voltage (PORT, CURRENT_MODE) |
|
0.28 × VDD |
|
0.56 × VDD |
V |
VIH |
High-level control signal input voltage (PORT, CURRENT_MODE) |
|
VDD - 0.3 |
|
|
V |
IIH |
High-level input current |
|
–20 |
|
20 |
µA |
IIL |
Low-level input current |
|
–10 |
|
10 |
µA |
IID_LEAKAGE |
Current leakage for ID pin. |
VDD = 0V; ID = 5V |
|
|
10 |
µA |
RPU |
Internal pullup resistance (PORT) |
|
|
588 |
|
kΩ |
RPD |
Internal pulldown resistance (PORT) |
|
|
1.1 |
|
MΩ |
RPD(CUR) |
Internal pulldown resistance for CURRENT_MODE pin |
|
|
275 |
|
kΩ |
VOL |
Low-level signal output voltage (open-drain) (VCONN_FAULT, ID, OUT1, OUT2, DIR) |
IOL = –1.6 mA |
|
|
0.4 |
V |
RP(ODext) |
External pullup resistor on open drain IOs (VCONN_FAULT, ID, OUT1, OUT2, DIR) |
|
|
200 |
|
kΩ |
RP(TLext) |
Tri-level input external pull-up resistor (PORT) |
|
|
4.7 |
|
kΩ |
RP(cm_med) |
External pull-up resistor on CURRENT_MODE pin to advertise 1.5-A current |
|
|
500 |
|
kΩ |
RP(cm_high) |
External pull-up resistor on CURRENT_MODE pin to advertise 3.0-A current |
|
|
10 |
|
kΩ |
VBUS_DET IO Pins (Connected to System VBUS signal through external resistor) |
VBUS(THR) |
VBUS threshold range |
|
2.95 |
3.30 |
3.80 |
V |
R(VBUS) |
External resistor between VBUS and VBUS_DET pin |
|
891 |
900 |
909 |
KΩ |
R(VBUS_PD) |
Internal pulldown resistance for VBUS_DET |
|
|
95 |
|
KΩ |
VCONN |
RON |
On resistance of the VCONN power FET |
|
|
|
1.25 |
Ω |
V(TOL) |
Voltage tolerance on VCONN power FET |
|
|
|
5.5 |
V |
V(PASS) |
Voltage to pass through VCONN power FET |
|
|
|
5.5 |
V |
I(VCONN) |
VCONN current limit; VCONN is disconnected above this value |
|
225 |
300 |
375 |
mA |
CBULK |
Bulk capacitance on VCONN; placed on VDD supply |
|
10 |
|
200 |
µF |