over operating free-air temperature and voltage range (unless otherwise noted)(1)
MIN
MAX
UNIT
Supply Voltage Range
VCC
-0.3
3.8
V
Voltage Range on I/O pins
DxP, DxM, RSTN, EQ, SCL, SDA, DC_BOOST, VREG
-0.3
3.8
V
Tstg
Storage temperature
-65
150
°C
(1) Stresses beyond those listed under Absolute Maximum Rating may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Condition. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.