4 修订历史记录
Changes from * Revision (August 2017) to A Revision
- Changed Note From: Pull-up resistors for SDA and SCL pins in I2C mode should be 2 kΩ (5%). To: Pull-up resistors for SDA and SCL pins in I2C mode should be 4.7 kΩ (5%) in the Pin Functions tableGo
- Changed the TJ MAX value From: 105°C To: 125°C in the Recommended Operating Conditions table Go
- Added Test Conditions to RSTN: VIH and VIL in the Electrical Characteristics tableGo
- Added new parameters to SCL/SDA: VIH, VIL, VSDA_OL, ISDA_OL the Electrical Characteristics tableGo
- Added Test Conditions To: DC_BOOST: VIH, VIM, and VIL the Electrical Characteristics tableGo
- Added test conditions to trise_dxx and tfall_dxx in the Switching Characteristics tableGo