ZHCSGN0A August 2017 – September 2017 TUSB214-Q1
PRODUCTION DATA.
For this design example, use parameters shown in the table below.
PARAMETER | VALUE | |||
---|---|---|---|---|
VCC (3.0V to 3.6V) | 3.3 V | |||
I2C support required in system (Yes/No) | No | |||
AC Boost | REQ | Level | AC Boost Level 2: REQ = 3.83 K |
|
0 Ω | 0 | |||
1.69 k ±1% | 1 | |||
3.83 k ±1% | 2 | |||
DNI | 3 | |||
DC Boost | RDC1 | RDC2 | Level | Mid DC Level: RDC1 = DNI RDC2 = DNI |
22 kΩ - 47 kΩ | Do Not Install (DNI) | 40 mV Low DC Boost | ||
DNI | DNI | 60 mV Mid DC Boost | ||
DNI | 22 kΩ - 47 kΩ | 80 mV High DC Boost |