ZHCSHJ2D February 2018 – April 2024 TUSB1044
PRODUCTION DATA
The TUSB1044 supports up to four DisplayPort lanes at datarates up to 10.0 Gbps. TUSB1044 can be enabled for DisplayPort through GPIO control or through I2C register control. When in GPIO mode, DisplayPort is controlled based on Table 6-2. When not in GPIO mode, enable of DisplayPort functionality is controlled through I2C registers.