SCDS256A October 2009 – September 2016 TS3USB31E
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OE | 1 | I | Bus-switch enable, To isolate the D± pins from the HSD± pins set OE pin to valid high logic level, To connect D± pins to HSD± pins set OE pin to valid low logic level |
D+ | 3 | I/O | Data ports |
D– | 5 | I/O | Data ports |
HSD+ | 2 | I/O | Data ports |
HSD– | 6 | I/O | Data ports |
N.C. | 7 | — | No connect, This pin must be left floating or connect to ground |
GND | 4 | — | Ground |
VCC | 8 | I/O | Supply voltage |