ZHCSAJ9F December   2012  – June 2019 TS3USB3000

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      功能方框图
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
    6. 6.6 Dynamic Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Low Power Mode
      2. 8.3.2 Overvoltage Protection When 9-V Short to D+/– Pin
      3. 8.3.3 Pin Leakage
    4. 8.4 Device Functional Modes
      1. 8.4.1 High Impedance Mode
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息
    1. 13.1 封装选项附录
      1. 13.1.1 封装信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Overvoltage Protection When 9-V Short to D+/– Pin

This section describes how to protect the TS3USB3000 and the surrounding system when the D+/– pin is exposed to voltages greater than 5 V and less than 9 V. Voltages higher than 9 V damages the device.

In charging applications it is possible for the USB plug to be inserted in such a way that the VBUS pin shorts to the D+/– pin of the connector. If there are peripherals on the D+/– pin that cannot tolerate conditions up to 9 V they can be damaged or destroyed. The TS3USB3000 can be used to protect the system from excess voltage if the correct precautions are taken.

In Figure 13, the system has an application processor (AP) that cannot survive 9 V on the USB data lines.  The following procedure protects the system and the TS3USB3000. As stated in the Absolute Maximum Ratings table footnotes, the 9 V rating is only applicable while the VCC is powered within the voltage range of the recommended operating conditions and the OE pin is high.

  1. After a charger is connected to the USB port, the AP detects that a DCP is attached. 
  2. The AP pulls the OE pin high to disable the switches.
  3. The AP communicates to the Charger that it can negotiate for a faster charging mode with VBUS at 9 V.
  4. The TS3USB3000 is now in a low-power state with the switches disabled and can protect the AP.
TS3USB3000 application_css337.gifFigure 13. Potential VBUS to D+/– Short Example