ZHCSR61C June 2007 – October 2022 TRS3243
PRODUCTION DATA
The TRS3243 device is designed to convert single-ended signals into RS232-compatible signals, and vice-versa.
This device can be used in any application where RS232 line driver or receiver is required. One benefit of this device is its ESD protection, which helps protect other components on the board when the RS232 lines are tied to a physical connector. The device also features an automatic power-down circuit.