ZHCSR61C June 2007 – October 2022 TRS3243
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Supply current Automatic power down disabled | No load,
FORCEOFF and FORCEON at VCC. TA = 25°C | 0.3 | 1.2 | mA | ||
Supply current Powered off | No load, FORCEOFF at GND. TA = 25°C | 1 | 10 | μA | |||
Supply current Automatic power down enabled | No load,
FORCEOFF at VCC, FORCEON at GND, All RIN are open or grounded, All DIN are grounded. TA = 25°C | 1 | 10 | ||||
II | Input leakage current of FORCEOFF, FORCEON | VI = VCC or VI at GND | ±0.01 | ±1 | μA | ||
VIT+ | Receiver input threshold for INVALID high-level output voltage | FORCEON = GND, FORCEOFF = VCC | 2.7 | V | |||
VIT– | Receiver input threshold for INVALID high-level output voltage | FORCEON = GND, FORCEOFF = VCC | –2.7 | V | |||
VT | Receiver input threshold for INVALID low-level output voltage | FORCEON = GND, FORCEOFF = VCC | –0.3 | 0.3 | V | ||
VOH | INVALID high-level output voltage | IOH = –1 mA, FORCEON = GND, FORCEOFF = VCC | VCC – 0.6 | V | |||
VOL | INVALID low-level output voltage | IOL = 1.6 mA, FORCEON = GND, FORCEOFF = VCC | 0.4 | V |