ZHCSGE1A July   2017  – August 2017 TPSM84203 , TPSM84205 , TPSM84212

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      简化应用
  4. 修订历史记录
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Recommended Operating Conditions
    3. 6.3 ESD Ratings
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics (VOUT = 3.3 V)
    8. 6.8 Typical Characteristics (VOUT = 5 V)
    9. 6.9 Typical Characteristics (VOUT = 12 V)
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Capacitors
      2. 7.3.2 Output Capacitors
      3. 7.3.3 Drop-Out Voltage
      4. 7.3.4 Internal Soft-Start
      5. 7.3.5 Safe Startup into Pre-Biased Outputs
      6. 7.3.6 Over-Current Protection
      7. 7.3.7 Output Over-Voltage Protection
      8. 7.3.8 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 Eco-mode Operation
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Input and Output Capacitors
      3. 8.2.3 Application Curves
        1. 8.2.3.1 EMI
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 开发支持
        1. 11.1.1.1 使用 WEBENCH® 工具创建定制设计
    2. 11.2 相关链接
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 商标
    6. 11.6 静电放电警告
    7. 11.7 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

Over -40°C to +85°C free-air temperature range, VIN = 24 V, IOUT = IOUT max, FSW = 400 kHz, CIN = 0.1µF, 50V ceramic; 10µF, 50V ceramic; 100µF, 35V electrolytic, and COUT = 2 x 47µF, 16V 1210 ceramic (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
INPUT VOLTAGE (VIN)
VIN Input voltage range Over VOUT range TPSM84203 4.5(1) 28 V
TPSM84205 7(1) 28 V
TPSM84212 14.5(1) 28 V
VIN_UVLO VIN under voltage lock out VIN increasing 4.1 4.4 V
VIN decreasing 3.3 3.6 V
OUTPUT VOLTAGE (VOUT)
VOUT Output voltage Over IOUT range TPSM84203 3.3 V
TPSM84205 5.0 V
TPSM84212 12.0 V
Set-point voltage tolerance TA = 25°C, IOUT = 0 A –3% +3%
Temperature variation(2) –40°C ≤ TA ≤ 85°C, IOUT = 0 A 0.4%
Line regulation Over VIN range, IOUT = 1 A 0.4%
Load regulation Over IOUT range 0.5%
Output voltage ripple 20 MHz bandwidth, peak-to-peak, IOUT> 500 mA 15 mV
OUTPUT CURRENT
IOUT Output current See SOA graph for derating over temperature. 0 1.5 A
Overcurrent threshold 3.1 A
PERFORMANCE
ƞ Efficiency(3) VIN = 5 V, IOUT = 1 A VOUT = 3.3 V 92%
VIN = 12 V, IOUT = 1 A VOUT = 3.3 V 91%
VOUT = 5.0 V 92%
VIN = 24 V, IOUT = 1 A VOUT = 3.3 V 87%
VOUT = 5.0 V 90%
VOUT = 12.0 V 94%
Transient response(2) 1 A/µs load step,
25% to 75% IOUT(max),
COUT= 94 µF
VOUT over/undershoot 4% VOUT
Recovery time 100 µs
SOFT START
TSS Internal soft start time(2) 5 ms
THERMAL SHUTDOWN
Rising threshold(2) 165 °C
Hysteresis(2) 10 °C
CAPACITANCE
CIN External input capacitance Ceramic type 10 µF
Non-ceramic type 0 100 µF
COUT External output capacitance Ceramic type TPSM84203 94 470 µF
TPSM84205
TPSM84212 47 470 µF
Total output capacitance 0 500(4) µF
Equivalent series resistance (ESR) 35
The minimum input voltage is the lowest ensured voltage that will produce the nominal output voltage. See the Drop-Out Voltage section for information on drop-out voltage.
Specified by design. Not production tested.
See the efficiency graphs in the Typical Characteristics section for efficiency over the entire load range.
The maximum output capacitance of 500 μF includes the combination of both ceramic and non-ceramic capacitors.