ZHCSPR0B april 2022 – august 2023 TPSI3052
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
COMMON | ||||||
VVDDP_UV_R | VDDP under-voltage threshold rising | VDDP rising | 2.50 | 2.70 | 2.90 | V |
VVDDP_UV_F | VDDP under-voltage threshold falling | VDDP falling | 2.35 | 2.55 | 2.75 | V |
VVDDP_UV_HYS | VDDP under-voltage threshold hysteresis | 75 | mV | |||
VVDDH_UV_R | VDDH under-voltage threshold rising | VDDH rising. | 12.5 | 13 | 13.4 | V |
VVDDH_UV_F | VDDH under-voltage threshold falling. |
VDDH falling. | 9.9 | 10.4 | 10.9 | V |
VVDDH_UV_HYS | VDDH under-voltage threshold hysteresis. | 2.5 | V | |||
VVDDM_UV_R | VDDM under-voltage threshold rising | VDDM rising. | 2.8 | 3.3 | 3.7 | V |
VVDDM_UV_F | VDDM under-voltage threshold falling | VDDM falling. | 2.6 | 3 | 3.5 | V |
VVDDM_UV_HYS | VDDM under-voltage threshold hysteresis. | 0.3 | V | |||
IQ_VDDH | Internal quiescent current of VDDH supply. | 45 | µA | |||
RDSON_VDRV | Driver on resistance in low state. | Force VVDDH = 15 V, sink IVDRV = 50 mA. |
1.7 | Ω | ||
Driver on resistance in high state. | Force VVDDH = 15 V, source IVDRV = 50 mA. |
2.5 | Ω | |||
IVDRV_PEAK | VDRV peak output current during rise | VVDDH in steady state, transition EN low to high, measure peak current. |
1.5 | A | ||
VDRV peak output current during fall | VVDDH in steady state, transition EN high to low, measure peak current. |
3 | A | |||
TSD | Temperature shutdown | 173 | ℃ | |||
TSDH | Temperature shutdown hysteresis | 32 | ℃ | |||
CMTI | Common-mode transient immunity | |VCM| = 1000 V | 100 | V/ns | ||
TWO-WIRE MODE | ||||||
VIH_EN | Minimum voltage on EN to be detected as a valid logic high. | 6.5 | V | |||
VIL_EN | Maximum voltage on EN to be detected as a valid logic low. | 2.0 | V | |||
IEN_START | Enable current at startup | EN = 0 V → 6.5 V | 27 | mA | ||
IEN | Enable current steady state | EN = 6.5 V, RPXFR = 7.32 kΩ, RPXFR ≥100 kΩ or RPXFR ≤1 kΩ, VVDDH in steady state. |
1.9 | mA | ||
EN = 6.5 V, RPXFR = 20 kΩ, VVDDH in steady state. |
6.8 | mA | ||||
VVDDP_AVG | VDDP average voltage. | EN = 6.5 V, VVDDH in steady state, measure average VDDP voltage. |
4.5 | V | ||
VVDDH | VDDH output voltage | EN = 6.5 V, VVDDH in steady state. |
13.9 | 15 | 16.2 | V |
VVDRV_H | VDRV output voltage driven high | EN = 6.5 V, VVDDH in steady state, no DC loading. |
13.9 | 15 | 16.2 | V |
VVDRV_L | VDRV output voltage driven low | EN = 6.5 V → 0 V, VVDDH in steady state, sink 10 mA load. |
0.1 | V | ||
VVDDM_IAUX | Average VDDM voltage when sourcing external current. |
EN = 6.5 V, steady state. RPXFR = 7.32 kΩ, RPXFR ≥ 100 kΩ or RPXFR ≤ 1 kΩ, CDIV1 = 75 nF, CDIV2 = 220 nF, source 0.20 mA from VDDM, measure VDDM voltage. |
4.6 | 5.5 | V | |
Average VDDM voltage when sourcing external current. |
EN = 6.5 V, steady state. RPXFR = 20 kΩ, CDIV1 = 75 nF, CDIV2 = 220 nF, source 1.2 mA from VDDM, measure VDDM voltage. |
4.6 | 5.5 | V | ||
THREE-WIRE MODE | ||||||
VIH_EN | Minimum voltage on EN to be detected as a valid logic high. VIH(min) = 0.7 x VVDDP |
VVDDP = 3 V | 2.1 | V | ||
VVDDP = 5.5 V | 3.85 | V | ||||
VIL_EN | Maximum voltage on EN to be detected as a valid logic low. | VVDDP = 3 V | 0.9 | V | ||
VVDDP = 5.5 V | 1.65 | V | ||||
IVDDP | VDDP average current in steady state | EN = 3.3 V, VVDDP = 3.3 V, RPXFR = 7.32 kΩ, RPXFR ≥ 100 kΩ or RPXFR ≤ 1 kΩ, CVDDP = 10 µF, VVDDH in steady state, measure IVDDP. |
3.1 | mA | ||
EN = 3.3 V, VVDDP = 3.3 V, RPXFR = 20 kΩ, CVDDP = 10 µF, VVDDH in steady state, measure IVDDP. |
26 | |||||
EN = 5 V, VVDDP = 5 V, RPXFR = 7.32 kΩ, RPXFR ≥ 100 kΩ or RPXFR ≤ 1 kΩ, CVDDP = 10 µF, VVDDH in steady state, measure IVDDP. |
4.8 | mA | ||||
EN = 5 V, VVDDP = 5 V, RPXFR = 20 kΩ, CVDDP = 10 µF, VVDDH in steady state, measure IVDDP. |
37 | mA | ||||
VVDDM_IAUX | Average VDDM voltage when sourcing external current. | VVDDP = 3.3 V, EN = 0.0 V, steady state. RPXFR = 7.32 kΩ, CDIV1 = 75 nF, CDIV2 = 220 nF, Source 0.35 mA from VDDM measure VVDDM. |
4.6 | 5.5 | V | |
VVDDM_IAUX | Average VDDM voltage when sourcing external current. | VVDDP = 5.0 V, EN = 0.0 V, steady state. RPXFR = 7.32 kΩ, CDIV1 = 75 nF, CDIV2 = 220 nF, Source 0.50 mA from VDDM measure VVDDM. |
4.6 | 5.5 | V | |
VVDDM_IAUX | Average VDDM voltage when sourcing external current. | VVDDP = 3.3 V, EN = 0.0 V, steady state. RPXFR = 20 kΩ CDIV1 = 75 nF, CDIV2 = 220 nF, Source 3.0 mA from VDDM measure VVDDM. |
4.6 | 5.5 | V | |
VVDDM_IAUX | Average VDDM voltage when sourcing external current. | VVDDP = 5.0 V, EN = 0.0 V, steady state. RPXFR = 20 kΩ CDIV1 = 75 nF CDIV2 = 220 nF Source 5.0 mA from VDDM measure VVDDM. |
4.6 | 5.5 | V | |
VVDDH | VDDH output voltage | VVDDP = 3.0 V, EN = 3.0 V, VVDDH in steady state. |
13.9 | 15 | 16.2 | V |
VVDRV_H | VDRV output voltage driven high | VVDDP = 3.0 V, EN = 3.0 V, VVDDH in steady state, no DC loading. |
13.9 | 15 | 16.2 | V |
VVDRV_L | VDRV output voltage driven low | VVDDP = 3.0 V, EN = 0 V, VVDDH in steady state, VDRV sinking 10 mA. |
0.1 | V |