ZHCSPR0B april 2022 – august 2023 TPSI3052
PRODUCTION DATA
Table 8-3 summarizes the functional modes for the TPSI3052 and TPSI3052S.
VDDP(6) | VDDH | EN(6) | VDRV | COMMENTS |
---|---|---|---|---|
Powered up(2) | Powered up(4) | L | L | TPSI3052 normal operation: VDRV output state assumes logic state of EN logic state. |
H | H | |||
L | L | TPSI3052S normal operation (three-wire mode only): rising edge of EN causes VDRV to be singly pulsed high. EN must be asserted low first to assert another pulse. |
||
L → H | L → H → L | |||
Powered down(3) | Powered down(5) | X(1) | L | Disabled operation: VDRV output disabled, keep off circuitry applied. |
Powered up(2) | Powered down(5) | X(1) | L | Disabled operation: VDRV output disabled, keep off circuitry applied. |
Powered down(3) | Powered up(4) | X(1) | L | Disabled operation: when VDDP is powered down, output driver is disabled automatically after timeout, keep off circuitry applied. |