ZHCSK35C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
LHCH1IADJ register programs the 8-bit IADJ DAC for channel-1. The settings in this register are applied when LH pin is set high. If LHCH1IADJ ≤ 8, the channel-1 is turned off. The DAC output can be set from 85 mV (code 9) to 2.4 V (code 255).
ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEFAULT |
---|---|---|---|---|---|---|---|---|---|---|
18h | LHCH1IADJ | LHCH1IADJ7:0 | 00000000 |