ZHCSK35C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
LHCH2PWMH register sets the two MSBs of the PWM-width on a 10-bit counter for channel-2. The settings in this register are applied when LH pin is set high.
ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEFAULT |
---|---|---|---|---|---|---|---|---|---|---|
1Dh | LHCH2PWMH | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | LHCH2PWM9:8 | 00000000 |
If 2PH is set to '1', only CH1 parameter is used.