ZHCSEJ1 December   2015 TPS7H3301-SP

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. 说明 (续)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 VO Sink/Source Regulator
      2. 8.3.2 Reference Input (VDDQSNS)
      3. 8.3.3 Reference Output (VTTREF)
      4. 8.3.4 EN ControL (EN)
      5. 8.3.5 PowerGood Function (PGOOD)
      6. 8.3.6 VO Current Protection
      7. 8.3.7 VIN UVLO Protection
      8. 8.3.8 Thermal Shutdown
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
        1. 9.2.2.1 VIN/VDD Capacitor
        2. 9.2.2.2 VLDO Input Capacitor
        3. 9.2.2.3 VTT Output Capacitor
        4. 9.2.2.4 VTTSNS Connection
        5. 9.2.2.5 Low VIN Applications
        6. 9.2.2.6 S3 and Pseudo-S5 Support
        7. 9.2.2.7 Tracking Startup and Shutdown
        8. 9.2.2.8 Output Tolerance Consideration for VTT DIMM Applications
        9. 9.2.2.9 LDO Design Guidelines
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

The TPS7H3301-SP device is a highly-integrated source sink LDO. The device is targeted to support VTT voltage for DDR memory applications and is capable of sourcing and sinking 3-A load current. The TPS7H3301-SP user’s guide is available on www.ti.com, SLVUAK2. The guide highlights standard EVM test results, schematic, and bill of materials (BOM) for reference.

9.2 Typical Application

The design example describes a 2.5-V Vin, DDR3 configuration.

TPS7H3301-SP typ_app_slvscj5.gif Figure 21. Typical Application Circuit

9.2.1 Design Requirements

See the Recommended Operating Conditions for recommended limits.

9.2.2 Detailed Design Procedure

Table 1. Design Example 1 List of Materials

REFERENCE DESIGNATOR DESCRIPTION SPECIFICATION PART NUMBER MANUFACTURER
R1 Resistor 392 Ω CRCW0603392RFKEA
R3 100 kΩ CRCW0603100KJNEA
C3, C5, C6, C7 Capacitor 150 µF, 10 V T530D157M010ATE005 Kemet
C2 1000 pF GRM188R71H102KA01D MuRata
C1 0.1 µF 08053C104KAT2A AVX
C4, C8, C9, C10, C11 4.7 µF, 10 V 1210ZC475KAT2A Murata
C12 10 µF, 10 V GRM21BR71A106KE51L Murata

9.2.2.1 VIN/VDD Capacitor

Add a ceramic capacitor, with a value between 1- and 10-μF, placed close to the VIN/VDD pin, to stabilize the bias supply (2.5-V rail or 3.3-V rail) from any parasitic impedance from the supply.

9.2.2.2 VLDO Input Capacitor

Depending on the trace impedance between the VLDOIN/ VDDQ bulk power supply to the device, a transient increase of source current is supplied mostly by the charge from the VLDOIN/ VDDQ input capacitor. Use a 150-μF (or greater) tantalum capacitor in parallel with 4.7uf ceramic capacitor to supply this transient charge. Provide more input capacitance as more output capacitance is used at VO. In general, use one-half of the COUT value for input. One can also determine the input capacitance based upon headroom between VLDOIN and VTT/ Vo voltage differential in the application.

9.2.2.3 VTT Output Capacitor

For stable operation, the total capacitance of the VTT/ Vo output pin must be greater than 470 μF. Attach three, 3 x 150-μF low esr tantalum capacitors in parallel with ceramic capacitors to minimize the effect of equivalent series resistance (ESR) and equivalent series inductance (ESL). If the ESR is greater than 2 mΩ, insert an R-C filter between the output and the VTTSNS input to achieve loop stability. The R-C filter time constant should be almost the same as or slightly lower than the time constant of the output capacitor and its ESR.

9.2.2.4 VTTSNS Connection

To achieve tight regulation with minimum effect of trace resistance, a remote sensing pin, the VTTSNS pin should be connected to the positive pin of the VTT pin output capacitor or capacitors as a separate trace from the high-current path from VTT. Consider adding a low-pass R-C filter at the VTTSNS pin in case the ESR of the VTT output capacitor or capacitors is larger than 2 mΩ. The R-C filter time constant should be approximately the same or slightly lower than the time constant of the VTT output capacitance and ESR.

TPS7H3301-SP rc_filter_slvscj5.gif Figure 22. R-C Filter for VTTSNS

9.2.2.5 Low VIN Applications

TPS7H3301-SP can be used in an application system where either a 2.5-V rail or a 3.3-V rail is available. The TPS7H3301-SP minimum input voltage requirement is 2.375 V. If a 2.5-V rail is used, ensure that the absolute minimum voltage (both DC and transient) at the device pin is be 2.375 V or greater. The voltage tolerance for a 2.5-V rail input is between –5% and 5% accuracy, or better.

9.2.2.6 S3 and Pseudo-S5 Support

The TPS7H3301-SP provides S3 support by an EN function. The EN pin could be connected to an SLP_S3 signal in the end application. Both VTTREF and Vo/VTT are on when EN = high (S0 state). VTTREF is maintained while Vo/ VTT is turned off and discharged via an internal discharge MOSFET when EN = low (S3 state). When EN = low and the VDDQSNS voltage is less than 0.780 V, TPS7H3301-SP enters pseudo-S5 state. Both VTTREF and VTTREF outputs are turned off and discharged to GND through internal MOSFETs when pseudo-S5 support is engaged (S4/S5 state). Figure 23 shows a typical startup and shutdown timing diagram for an application that uses S3 and pseudo-S5 support.

9.2.2.7 Tracking Startup and Shutdown

The TPS7H3301-SP also supports tracking startup and shutdown when EN is tied directly to the system bus and not used to turn on or turn off the device. During tracking startup, VO/VTT follows VTTREF once VDDQSNS voltage is greater than 0.78 V. VDDQSNS incorporates the resistor divider network. The typical soft-start time for the VDDQ rail is approximately 3 ms, however it may vary depending on the system configuration. The SS time of the VO/VTT output no longer depends on the OCL setting, but it is a function of the SS time of the VDDQ rail. PGOOD is asserted 2 ms after VO/VTT is within ±20% of VTTREF. During tracking shutdown, VO/VTT falls following VTTREF until VTTREF reaches 0.37 V. Once VTTREF falls below 0.37 V, the internal discharge MOSFETs are turned on and quickly discharge both VTTREF and VO/VTT to GND. PGOOD is deasserted once VO/VTT is beyond the ±20% range of VTTREF. Figure 24 shows the typical timing diagram for an application that uses tracking startup and shutdown.

There are no sequencing requirements between Vin/VDD and VLDOIN. If VLDOIN is applied first followed by VDD/Vin there is no issue. Vin UVLO protection monitors Vin/VDD voltage, when Vin/Vdd is lower than UVLO threshold both VTT and VTTREF regulators are powered off.

TPS7H3301-SP timing_s3_slvscj5.gif Figure 23. Typical Timing Diagram for S3 and Pseudo-S5 Support
TPS7H3301-SP timing_tracking_slvscj5.gif Figure 24. Typical Timing Diagram of Tracking Startup and Shutdown

9.2.2.8 Output Tolerance Consideration for VTT DIMM Applications

The TPS7H3301-SP is specifically designed to power up the memory termination rail (as shown in Figure 25). The DDR memory termination structure determines the main characteristics of the VTT rail, which is to be able to sink and source current while maintaining acceptable VTT tolerance. See Figure 26 for typical characteristics for a single memory cell.

TPS7H3301-SP typ_app_diagram2_slvscj5.gif Figure 25. Typical Application Diagram for DDR3 VTT DIMM using TPS7H3301-SP
TPS7H3301-SP v08023_lus812.gif Figure 26. DDR Physical Signal System Bidirectional SSTL Signaling

In Figure 26, when Q1 is on and Q2 is off:

  • Current flows from VDDQ via the termination resistor to VTT
  • VTT sinks current

In Figure 26, when Q2 is on and Q1 is off:

  • Current flows from VTT via the termination resistor to GND
  • VTT sources current

Because VTT accuracy has a direct impact on the memory signal integrity, it is imperative to understand the tolerance requirement on VTT. Based on JEDEC VTT specifications for DDR and DDR2 (JEDEC standard: DDR JESD8-9B May 2002; DDR2 JESD8-15A Sept 2003).

VTTREF – 40 mV <VTT <VTTREF + 40 mV, for both dc and ac conditions

The specification itself indicates that VTT must keep track of VTTREF for proper signal conditioning.

The TPS7H3301-SP ensures the regulator output voltage to be:

VTTREF –34 mV <VTT <VTTREF + 34mV, for both DC and AC conditions and –3 A <IVTT <3 A

The regulator output voltage is measured at the regulator side, not the load side. The tolerance is applicable to DDR, DDR2, DDR3 and Low Power DDR3/DDR4 applications (see Table 2 for detailed information). To meet the stability requirement, a minimum output capacitance of 470 μF is needed, combination of both Tantalum and ceramic capacitors. Considering the actual tolerance on the MLCC capacitors, four or higher 4.7-μF ceramic capacitors in parallel with 3 × 150 µF low esr tantalum capacitor are sufficient to meet the above requirement. For higher esr tantalum capacitors it will require multiple tantalum capacitors in parallel with ceramic capacitors to meet system needs.

Table 2. DDR, DDR2, DDR3, and LP DDR3 Termination Technology and Their Differences

DDR DDR2 DDR3 LOW POWER DDR3 (DDR3L)
FSB Data Rates 200, 266, 333 and 400 MHz 400, 533, 677 and 800 MHz 800, 1066, 1330 and 1600 MHz Same as DDR3
Termination Motherboard termination to VTT for all signals On-die termination for data group. VTT termination for address, command and control signals On-die termination for data group. VTT termination for address, command and control signals Same as DDR3
Termination Current Demand Max source/sink transient currents of up to 2.6 A to 2.9 A Not as demanding
  • Only 34 signals (address, command, control) tied to VTT
  • ODT handles data signals
Less than 1 A of burst current
Not as demanding
  • Only 34 signals (address, command, control) tied to VTT
  • ODT handles data signals
Less than 1 A of burst current
Same as DDR3
Voltage Level 2.5-V Core and I/O 1.25-V VTT 1.8-V Core and I/O 0.9-V VTT 1.5-V Core and I/O 0.75-V VTT 1.35-V Core and I/O 0.68-V VTT

The TPS7H3301-SP is designed as a Gm driven LDO. The voltage droop between the reference input and the output regulator is determined by the transconductance and output current of the device. The typical Gm is 250 S at 3 A and changes with respect to the load in order to conserve the quiescent current (that is, the Gm is very low at no load condition). The Gm LDO regulator is a single pole system. Its unity gain bandwidth for the voltage loop is only determined by the output capacitance, as a result of the bandwidth nature of the Gm (see Equation 1).

Equation 1. TPS7H3301-SP q_fgubw_lus812.gif

where

  • FUGBW is the unity gain bandwidth
  • Gm is transconductance
  • COUT is the output capacitance

There are two limitations to this type of regulator when it comes to the output bulk capacitor requirement. To maintain stability, the zero location contributed by the ESR of the output capacitors should be greater than the –3-dB point of the current loop. This constraint means that higher ESR capacitors should not be used in the design. In addition, the impedance characteristics of the ceramic capacitor should be well understood in order to prevent the gain peaking effect around the Gm –3-dB point because of the large ESL, the output capacitor and parasitic inductance of the VO trace.

Figure 27 shows the bode plot simulation for a typical DDR3 configuration of the TPS7H3301-SP, where:

  • VIN = 2.4 V
  • VVLDOIN = 1.5 V
  • VVO = 0.75 V
  • IIO = 2 A
  • 3 × 150-μF low-ESR tantalum capacitors (T530D157M010ATE005) in parallel with 4 × 4.7-µF ceramic capacitor include
  • ESR = 1.66 mΩ
  • ESL = 800 pH

The unity-gain bandwidth is approximately 87.3 kHz and the phase margin is 82°. The 0-dB level is crossed, the gain peaks because of the ESL effect. However, the peaking is kept well below 0 dB.

TPS7H3301-SP DDR3_Vin-2p4V.jpg Figure 27. Bode Plot for a Typical DDR3 Configuration

Figure 8 shows the load regulation and Figure 28 shows the transient response for a typical DDR3 configuration. When the regulator is subjected to ±1.5-A load step and release, the output voltage measurement shows no difference between the DC and AC conditions.

TPS7H3301-SP DDR3-2AL-3.png Figure 28. Transient Plot

9.2.2.9 LDO Design Guidelines

The minimum input (VLDOIN) to output voltage (VO/Vtt) difference (headroom) decides the lowest usable supply voltage Gm-driven to drive a certain load. For TPS7H3301-SP, a minimum of 300 mV (VLDOINMIN – VOMAX) is needed in order to support a Gm driven sourcing current of 3 A based on a design of VIN = 3.3 V and C OUT = 470 μF. Because the TPS7H3301-SP is essentially a Gm driven LDO, its impedance characteristics are both a function of the 1/Gm and RDS(on) of the sourcing MOSFET (see Figure 29). The current inflection point of the design is between 3 A and 4 A. When I SRC is less than the inflection point, the LDO is considered to be operating in the Gm region; when ISRC is greater than the inflection point but less than the overcurrent limit point, the LDO is operating in the RDS(on) region. The typical sourcing RDS(on) is 154 mΩ with V IN = 3.0 V and TJ = 125°C.

TPS7H3301-SP imp_char_slvscj5.gif Figure 29. TPS7H3301-SP Impedance Characteristics

9.2.3 Application Curve

TPS7H3301-SP DDR2_2ALoad_Vin2.4V.jpg
Figure 30. DDR2 2-A Load Vin 2.4 V 0.9 Vtt