ZHCSIQ1A August 2018 – October 2018 TPS7B70-Q1
PRODUCTION DATA.
If the input voltage is greater than the output set value plus the device dropout voltage when the input voltage is greater than 4 V, then the output voltage is equal to the set value. Otherwise, the output voltage is equal to the input voltage minus the dropout voltage.