4 修订历史记录
Changes from C Revision (December 2014) to D Revision
- Added Dropout Recovery section explaining LDO behavior when exiting dropout Go
Changes from B Revision (March 2014) to C Revision
- Deleted 数据表中的 TPS7B6750A-Q1 和 TPS7B6750B-Q1 器件以及 DDPAK 封装Go
- Changed the word terminal to pin throughout the data sheetGo
- Changed the Handling Ratings table to ESD Ratings and moved the storage temperature into the Absolute Maximum Ratings table. Added corner pin values for CDM ratings. Go
Changes from A Revision (November 2013) to B Revision
- 更新了首页内容,包括以下新增内容:器件信息表,器件系列名称更新为文档标题,增加了导航按钮Go
- Changed EN = 低电平时的 IQ 值从 < 2 改为 < 4(特性 列表Go
- Added 内容表 并且已将 修订历史记录 移至第二页Go
- Replaced the ORDERING INFORMATION table with the Device Comparison Table and deleted the Device and Package columnsGo
- Added Moved all electrical specifications tables and the Typical Characteristics section into the Specifications sectionGo
- Changed the max value for DELAY from VI to 45 V in the Absolute Maximum Ratings table. Also added new table note for DELAYGo
- Changed the max value for ADJ, RESET from VO to 22 V in the Absolute Maximum Ratings tableGo
- Changed the value of IO from 1 mA to 450 mA for the Input voltage test conditions in the Electrical Characteristics tableGo
- Added the value for VI in the test conditions of the Regulated output and the Line regulator parameters in the Electrical Characteristics table Go
- Moved the timing parameters (TIMING FOR RESET) out of the Electrical Characteristics table and into the new Timing Requirements table Go
- Added the Overview section title to the first paragraph of the Detailed Description section Go
- Updated the Power-On_Reset (RESET) section by making the following changes: changed the percentage that VO exceeds for the reset output to change from 90% to 91.6% (also changed this value in the Reset Delay Timer (DELAY) section), removed The on-chip oscillator presets the delay, and changed the percentage level to assert the output from 90% to 89.6%Go
- Changed the junction temperature value that disables thermal protection from 170°C to 175°C in the Thermal Protection sectionGo
- Added the Device Functional Modes section Go
- Added the Typical Application section in the new Applications and Implementation section Go
- Added the Power Supply Recommendations section Go
- Changed the LAYOUT INFORMATION section to the Layout section and added the Layout Example sectionGo
- Added 机械封装和可订购信息 部分。还添加了器件和文档支持部分,目前此部分包含商标部分和 静电放电警告。这个部分还包括对 TI 术语表的全新引用Go
Changes from * Revision (October 2013) to A Revision
- Changed 将特性 列表的电压监控项目中添加了“独立”Go
- Added 车身控制模块到应用分类等级Go
- Changed 低压跟踪特性至使能功能(说明部分)Go
- Changed 文档状态从 产品预览 改为 生产数据Go
- Changed 典型应用电路原理图以显示可调输出和固定输出选项之间的差异Go
- Changed the MIN value for RESET and ADJ in the RECOMMENDED OPERATING CONDITIONS table from 0 to 1.5 and removed low voltage parameter for those pinsGo
- Added Added board dimensions to the high K profile THERMAL INFORMATION table noteGo
- Changed test condition for the input voltage to fixed 3.3-V output and added 5-V and two adjustable output conditionsGo
- Changed max value for the line regulation parameter from 2 to 10Go
- Changed TYP value for dropout voltage where IO = 400 mA from 240 to 260Go
- Changed TYP value for dropout voltage where IO = 200 mA from 160 to 150Go
- Changed Output current-limit typ value to max value for VOUT short to groundGo
- Deleted VIN condition from test condition for PSRRGo
- Added TYPICAL CHARACTERISTICS sectionGo
- Added the DETAILED DESCRIPTION sectionGo
- Added block diagram fro the TPS7B6733-Q1 and TPS7B6750-Q1Go
- Added the APPLICATION INFORMATION sectionGo
- Added the LAYOUT INFORMATION sectionGo