ZHCSI97F May 2010 – March 2020 TPS7A65-Q1
PRODUCTION DATA.
At light loads and high input voltages (VIN > approximately 8 V such that charge pump is off) the device operates in the low-power mode and the quiescent current consumption decreases to 25 µA (typical) as shown in Table 1.
IOUT | CHARGE PUMP ON | CHARGE PUMP OFF |
---|---|---|
IOUT < approximately 2 mA
(light load) |
250 µA | 25 µA
(low-power mode) |
IOUT > approximately 2 mA
(heavy load) |
280 µA | 70 µA |