ZHCSEM0C december 2015 – may 2023 TPS65262-2
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VIN1, VIN2, VIN3, LVIN1, LVIN2 | 4.5 | 18 | V |
LX1, LX2, LX3 (maximum withstand voltage transient <20 ns) | –0.8 | 18 | ||
BST1, BST2, BST3 referenced to LX1, LX2, LX3 pins respectively | –0.1 | 6.8 | ||
MODE, LEN1, LEN2, EN1, EN2, EN3, PGOOD, V7V | –0.1 | 6.3 | ||
FB1, FB2, FB3, LFB1, LFB2, COMP1 , SS1 | –0.1 | 3 | ||
LOUT1, LOUT2 | –0.1 | 5.5 | ||
TJ | Operating junction temperature | –40 | 125 | °C |