ZHCSEM0C december 2015 – may 2023 TPS65262-2
PRODUCTION DATA
To reduce input ripple current, the switch clock of buck1 is 180° out-of-phase from the clock of buck2 and buck3. This enables the system having less input current ripple to reduce input capacitor size, cost, and EMI.