ZHCSKD3A November 2019 – February 2021 TPS6521815
PRODUCTION DATA
The AC_DET pin is a CMOS-type input used in three different ways to control the power-up of the PMIC:
In ACTIVE state, the TPS6521815 monitors the AC_DET input and issues an interrupt when the pin status changes, such as when it drops below or rises above the AC_DET input-low or input-high thresholds. The interrupt is masked by the ACM bit in the INT_MASK1 register.
Interrupts are issued whenever the AC_DET pin status changes. The AC_STATE bit reflects the current status of the AC_DET input.