ZHCSLO0B April 2023 – October 2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODUCTION DATA
VOUT = 0.58 V | PWM | TA = 25°C |
VOUT = 0.58 V | PWM; TPS62877 droop enabled | TA = 25°C |
VOUT = 0.75 V | PWM; droop disabled | TA = 25°C |
VOUT = 0.8 V | PWM | TA = 25°C |
VOUT = 0.8 V | PWM; TPS62877 droop enabled | TA = 25°C |
VOUT = 1.0 V | PWM; droop disabled | TA = 25°C |
VOUT = 0.75 V | PWM | TA = 25°C |
VIN = 5 V | RLOAD = 66mΩ |
VOUT = 0.75 V | PWM, TPS62874 droop disabled | TA = 25°C |
VIN = 5 V | Iout = 3.8A to 11.3A to 3.8A |
VOUT = 0.75 V | PWM | TA = 25°C |
VIN = 4.5 V to 5.5 V to 4.5 V | IOUT = 11.3 A |
VOUT = 0.58 V | PWM; droop disabled | TA = 25°C |
VOUT = 0.75 V | PWM | TA = 25°C |
VOUT = 0.75 V | PWM; TPS62877 droop enabled | TA = 25°C |
VOUT = 0.8 V | PWM; droop disabled | TA = 25°C |
VOUT = 1.0 V | PWM | TA = 25°C |
VOUT = 1.0 V | PWM; TPS62877 droop enabled | TA = 25°C |
VOUT = 0.75 V | PWM | TA = 25°C |
VIN = 5 V | RLOAD = 66mΩ |
VOUT = 0.75 V | PWM, TPS62874 droop enabled | TA = 25°C |
VIN = 5 V | Iout = 3.8A to 11.3A to 3.8A |
VOUT = 0.75 V | PWM | TA = 25°C |
VIN = 5 V | IOUT = 11.3 A |