ZHCSQI6C May 2022 – October 2023 TPS62870-Q1 , TPS62871-Q1 , TPS62872-Q1 , TPS62873-Q1
PRODUCTION DATA
The device operates in on mode when the supply voltage is greater than the UVLO threshold and all of the following conditions are true:
All functions are available in on mode.
The device leaves on mode and enters UVLO mode when the supply voltage decreases below the UVLO threshold. The device leaves on mode and enters standby mode when any of the following conditions is true: