ZHCSHS6E November 2017 – November 2021 TPS62088 , TPS62088A , TPS62089A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 2.4 | 5.5 | V | |
VOUT | Output voltage range | 0.6 | 4.0 | V | |
IOUT | Output current range, TPS62089A | 0 | 2 | A | |
IOUT | Output current range, TPS62088, TPS62088A (1) | 0 | 3 | A | |
ISINK_PG | Sink current at the PG pin | 1 | mA | ||
VPG | Pullup resistor voltage | 5.5 | V | ||
TJ | Operating junction temperature | -40 | 125 | °C |