ZHCSI34E January 2018 – February 2024 TPS61322
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 0.9 | 5.5 | V | |
VOUT | Output voltage range | 1.8 | 5.5 | V | |
L | Inductor (effective) | 0.7 | 2.2 | 13 | µH |
COUT | Output capacitor (effective) | 4.7 | 16 | 100 | µF |
TJ | Operating junction temperature | -40 | 125 | °C |