ZHCSHC3B january 2018 – june 2023 TPS61280D , TPS61280E , TPS61281D
PRODUCTION DATA
Memory location: 0x04
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ILIM OFF | Soft-start | ILIM | ||||
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Stored in E2 | |||||||
N | N | N | Y | Y | Y | Y | Y |
Bit | Field | Type | Reset (TPS61280D) | Reset (TPS61280E) | Description |
---|---|---|---|---|---|
7:6 | RESERVED | R/W | 0 | 0 | Reserved bit. This bits is reserved for future use. During write operations data intended for this bit is ignored, and during read operations 0 is returned. |
5 | ILIM OFF | R/W | 0 | 0 | Enable/Disable Current Limit
0 : Current Limit Enabled 1 : Current Limit Disabled |
4 | Soft-start | R/W | 1 | 1 | Soft-start selection bit. 0: DC/DC boost soft-start current is limited per ILIM bit settings 1: DC/DC boost soft-start current is limited to ca. 1250mA inductor valley current |
3 | ILIM | R/W | 1 | 1 | Inductor valley
current limit in dc/dc boost mode (COUTRNG bit = 0)(1). 1000: 1500mA 1001: 2000mA 1010: 2500mA 1011: 3000mA 1100: 3500mA 1101: 4000mA 1110: 4500mA 1111: 5000mA |
2 | R/W | 0 | 1 | ||
1 | R/W | 1 | 1 | ||
0 | R/W | 1 | 1 |