ZHCSHC3B january 2018 – june 2023 TPS61280D , TPS61280E , TPS61281D
PRODUCTION DATA
PART NUMBER | DEVICE SPECIFIC FEATURES |
|
---|---|---|
TPS61280D | I2C Control
Interface User Prog. E2PROM Settings |
DC/DC boost / bypass threshold = 3.15 V (VSEL = L) |
DC/DC boost / bypass threshold = 3.35 V (VSEL = H) | ||
Valley inductor current limit = 3 A | ||
GPIO pin default configuration is RST/FAULT input/output | ||
TPS61281D | Simple Logic Control Interface | DC/DC boost / bypass threshold = 3.15 V (VSEL = L) |
DC/DC boost / bypass threshold = 3.35 V (VSEL = H) | ||
Valley inductor current limit = 3 A | ||
GPIO pin default configuration is RST/FAULT input/output | ||
TPS61282D | Simple Logic Control Interface | DC/DC boost / bypass threshold = 3.3 V (VSEL = L) |
DC/DC boost / bypass threshold = 3.5 V (VSEL = H) | ||
Valley inductor current limit = 4 A | ||
GPIO pin default configuration is RST/FAULT input/output | ||
TPS61280E | I2C
Control Interface Support 1.2 V I/O |
DC/DC boost / bypass threshold = 3.4 V (VSEL = L) |
DC/DC boost / bypass threshold = 3.45 V (VSEL = H) | ||
Valley inductor current limit = 5 A | ||
I/O logic Low/High: 0.36V / 0.84V | ||
GPIO pin default configuration is mode selection input |