ZHCS629B December 2011 – May 2015 TPS61165-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Supply Voltages on VIN (2) | –0.3 | 20 | V |
Voltages on CTRL(2) | –0.3 | 20 | ||
Voltage on FB and COMP(2) | –0.3 | 3 | ||
Voltage on SW(2) | –0.3 | 40 | ||
PD | Continuous Power Dissipation | See Thermal Information | ||
TJ | Operating Junction Temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||||
---|---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±1000 | V | ||
Charged device model (CDM), per AEC Q100-011 | Corner pins (1, 3, 6, and 4) | ±1000 | ||||
Other pins | ±1000 | |||||
Machine model | ±100 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Input voltage range, VIN | 3 | 18 | V | |
VO | Output voltage range | VIN | 38 | V | |
L | Inductor(1) | 10 | 22 | μH | |
fdim | PWM dimming frequency | 5 | 100 | kHz | |
CIN | Input capacitor | 1 | μF | ||
CO | Output capacitor | 1 | 10 | μF | |
TA | Operating ambient temperature | –40 | 105 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS61165-Q1 | UNIT | |
---|---|---|---|
DBV (SOT-23) | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 210.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 46.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 56.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 50.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
VI | Input voltage range, VIN | 3 | 18 | V | ||
IQ | Operating quiescent current into VIN | Device PWM switching no load | 2.3 | mA | ||
ISD | Shutdown current | CRTL=GND, VIN = 4.2 V | 2 | μA | ||
UVLO | Undervoltage lockout threshold | VIN falling | 2.2 | 2.5 | V | |
Vhys | Undervoltage lockout hysterisis | 70 | mV | |||
ENABLE AND REFERENCE CONTROL | ||||||
V(CTRLh) | CTRL logic high voltage | VIN = 3 V to 18 V | 1.2 | V | ||
V(CTRLl) | CTRL logic low voltage | VIN = 3 V to 18 V | 0.4 | V | ||
R(CTRL) | CTRL pulldown resistor | 400 | 800 | 1600 | kΩ | |
toff | CTRL pulse width to shutdown | CTRL high to low | 2.5 | ms | ||
tes_det | EasyScale detection time(1) | CTRL pin low | 260 | μs | ||
tes_delay | EasyScale detection delay | 100 | μs | |||
tes_win | EasyScale detection window time | Measured from CTRL high | 1 | ms | ||
VOLTAGE AND CURRENT CONTROL | ||||||
VREF | Voltage feedback regulation voltage | 196 | 200 | 204 | mV | |
V(REF_PWM) | Voltage feedback regulation voltage under brightness control | VFB = 50 mV | 47 | 50 | 53 | mV |
VFB = 20 mV | 17 | 20 | 23 | |||
IFB | Voltage feedback input bias current | VFB = 200 mV | 2 | μA | ||
fS | Oscillator frequency | 1 | 1.2 | 1.5 | MHz | |
Dmax | Maximum duty cycle | VFB = 100 mV | 90% | 93% | ||
tmin_on | Minimum on pulse width | 40 | ns | |||
Isink | Comp pin sink current | 100 | μA | |||
Isource | Comp pin source current | 100 | μA | |||
Gea | Error amplifier transconductance | 240 | 320 | 400 | umho | |
Rea | Error amplifier output resistance | 6 | MΩ | |||
fea | Error amplifier crossover frequency | 5 pF connected to COMP | 500 | kHz | ||
POWER SWITCH | ||||||
RDS(ON) | N-channel MOSFET on-resistance | VIN = 3.6 V | 0.3 | 0.6 | Ω | |
VIN = 3 V | 0.7 | |||||
ILN_NFET | N-channel leakage current | VSW = 35 V, TA = 25°C | 1 | μA | ||
OC and OLP | ||||||
ILIM | N-Channel MOSFET current limit | D = Dmax | 0.96 | 1.2 | 1.44 | A |
ILIM_Start | Start-up current limit | D = Dmax | 0.7 | A | ||
tHalf_LIM | Time step for half current limit | 5 | ms | |||
Vovp | Open LED protection threshold | Measured on the SW pin | 37 | 38 | 39 | V |
V(FB_OVP) | Open LED protection threshold on FB | Measured on the FB pin, percentage of Vref, Vref = 200 mV and 20 mV | 50% | |||
tREF | VREF filter time constant | 180 | μs | |||
tstep | VREF ramp up time | Each step measured as number of cycles of the 1.2-MHz clock | 213 | μs | ||
THERMAL SHUTDOWN | ||||||
Tshutdown | Thermal shutdown threshold | 160 | °C | |||
Thysteresis | Thermal shutdown threshold hysteresis | 15 | °C |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
EasyScale TIMING | ||||||
tstart | Start time of program stream | 2 | μs | |||
tEOS | End time of program stream | 2 | 360 | μs | ||
tH_LB | High time low bit | Logic 0 | 2 | 180 | μs | |
tL_LB | Low time low bit | Logic 0 | 2 × tH_LB | 360 | μs | |
tH_HB | High time high bit | Logic 1 | 2 × tL_HB | 360 | μs | |
tL_HB | Low time high bit | Logic 1 | 2 | 180 | μs | |
VACKNL | Acknowledge output voltage low | Open drain, Rpullup =15 kΩ to VIN | 0.4 | V | ||
tvalACKN | Acknowledge valid time | See (2) | 2 | μs | ||
tACKN | Duration of acknowledge condition | See (2) | 512 | μs |
FIGURE | ||
---|---|---|
Efficiency | 3 LEDs (VOUT = 12 V); VIN = 3, 5, 8.5 V; L = 10 μH | Figure 1 |
Efficiency | 6 LEDs (VOUT = 24 V); VIN = 5, 8.5, 12V; L = 10 μH | Figure 2 |
Current limit | TA = 25°C | Figure 3 |
Current limit | Figure 4 | |
EasyScale step | Figure 5 | |
PWM dimming linearity | VIN = 3.6 V; PWM Freq = 10 kHz and 32 kHz | Figure 6 |
Output ripple at PWM dimming | 3 LEDs; VIN = 5 V; ILOAD = 350 mA; PWM = 32 kHz | Figure 7 |
Switching waveform | 3 LEDs; VIN = 5 V; ILOAD = 3500 mA; L = 10 μH | Figure 8 |
Start-up | 3 LEDs; VIN = 5 V; ILOAD = 350 mA; L = 10 μH | Figure 9 |
Open LED protection | 8 LEDs; VIN = 3.6 V; ILOAD = 20 mA | Figure 10 |