SLVS431C june 2002 – September 2015 TPS61131
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage on FB | –0.3 | 3.6 | V | |
Input voltage on SWN | –0.3 | 12 | V | |
Input voltage on SWP | –7 | 7 | V | |
Maximum voltage between SWP and VOUT | –12 | V | ||
Input voltage on VOUT, LDOIN, LDOOUT, LDOEN, LDOSENSE, PGOOD, LBO, VBAT, LBI, SKIPEN, EN | –0.3 | 7 | V | |
Operating virtual junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage at VBAT | 1.8 | 6.5 | V | |
Operating free air temperature range, TA | –40 | 85 | °C | |
Operating virtual junction temperature, TJ | –40 | 125 | °C |
THERMAL METRIC(1) | TPS61130, TPS61131, TPS61132 | TPS61130 | UNIT | |
---|---|---|---|---|
PW (TSSOP) | RSA (VQFN) | |||
16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 100.5 | 33.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 35.9 | 36.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 45.4 | 11 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.6 | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 44.8 | 11 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | 2.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DC-DC STAGE | |||||||
VI | Input voltage range | 1.8 | 6.5 | V | |||
VO | Adjustable output voltage range (TPS61130) | 2.5 | 5.5 | V | |||
Vref | Reference voltage | 485 | 500 | 515 | mV | ||
f | Oscillator frequency | 400 | 500 | 600 | kHz | ||
ISW | Switch current limit | VOUT = 3.3 V | 1100 | 1300 | 1600 | mA | |
Start-up current limit | 0.4 x ISW | mA | |||||
SWN switch on resistance | VOUT = 3.3 V | 200 | 350 | mΩ | |||
SWP switch on resistance | VOUT = 3.3 V | 250 | 500 | mΩ | |||
Total accuracy (including line and load regulation) | ±3% | ||||||
DC-DC quiescent current |
into VBAT | IO = 0 mA, VEN = VBAT = 1.8 V, VOUT = 3.3 V, ENLDO = 0 V |
10 | 25 | μA | ||
into VOUT | IO = 0 mA, VEN = VBAT = 1.8 V, VOUT = 3.3 V, ENLDO = 0 V |
10 | 25 | μA | |||
DC-DC shutdown current | VEN= 0 V | 0.2 | 1 | μA | |||
LDO STAGE | |||||||
VI(LDO) | Input voltage range | 1.8 | 7 | V | |||
VO(LDO) | Adjustable output voltage range (TPS61130) | 0.9 | 5.5 | V | |||
IO(max) | Output current | 200 | 320 | mA | |||
LDO short circuit current limit | 500 | mA | |||||
Minimum voltage drop | IO = 200 mA | 300 | mV | ||||
Total accuracy (including line and load regulation) |
IO ≥ 1 mA | ±3% | |||||
Line regulation | LDOIN change from 1.8 V to 2.6 V at 100 mA, LDOOUT = 1.5 V |
0.6% | |||||
Load regulation | Load change from 10% to 90%, LDOIN = 3.3 V |
0.6% | |||||
LDO quiescent current | LDOIN = 7 V, VBAT = 1.8 V, EN = VBAT |
20 | 30 | μA | |||
LDO shutdown current | LDOEN = 0 V, LDOIN = 7 V | 0.1 | 1 | μA | |||
CONTROL STAGE | |||||||
VIL | LBI voltage threshold | VLBI voltage decreasing | 490 | 500 | 510 | mV | |
LBI input hysteresis | 10 | mV | |||||
LBI input current | EN = VBAT or GND | 0.01 | 0.1 | μA | |||
LBO output low voltage | VO = 3.3 V, IOI = 100 μA | 0.04 | 0.4 | V | |||
LBO output low current | 100 | μA | |||||
LBO output leakage current | VLBO = 7 V | 0.01 | 0.1 | μA | |||
VIL | EN, SKIPEN input low voltage |
0.2 × VBAT | V | ||||
VIH | EN, SKIPEN input high voltage |
0.8 × VBAT | V | ||||
VIL | LDOEN input low voltage | 0.2 × VLDOIN | V | ||||
VIH | LDOEN input high voltage | 0.8 × VLDOIN | V | ||||
EN, SKIPEN input current | Clamped on GND or VBAT | 0.01 | 0.1 | μA | |||
Power-Good threshold | VO = 3.3 V | 0.9 × Vo | 0.92 × Vo | 0.95 × Vo | V | ||
Power-Good delay | 30 | μs | |||||
Power-Good output low voltage | VO = 3.3 V, IOI = 100 μA | 0.04 | 0.4 | V | |||
Power-Good output low current | 100 | μA | |||||
Power-Good output leakage current | VPG = 7 V | 0.01 | 0.1 | μA | |||
Overtemperature protection | 140 | °C | |||||
Overtemperature hysteresis | 20 | °C |
SEPIC CONVERTER | FIGURE | ||
---|---|---|---|
Maximum output current | vs Input voltage (TPS61130) (VO = 3.3 V, 5 V, 2.5 V) | Figure 1 Figure 2 | |
Efficiency | vs Output current (TPS61130) (VO = 2.5 V, VI = 1.8 V) | Figure 3 | |
vs Output current (TPS61132) (VO = 3.3 V, VI = 1.8 V, 3.8 V) | Figure 4 | ||
vs Output current (TPS61130) (VO = 5 V, VI = 3.6 V, 6 V) | Figure 2 | ||
vs Input voltage (TPS61132) | Figure 5 | ||
Output voltage | vs Output current (TPS61132) | Figure 6 | |
No-load supply current into VBAT | vs Input voltage (TPS61132) | Figure 7 | |
No-load supply current into VOUT | vs Input voltage (TPS61132) | Figure 8 | |
LDO | |||
Maximum output current | vs Input voltage (VO = 2.5 V, 3.3 V) | Figure 9 | |
vs Input voltage (VO = 1.5 V, 1.8 V) | Figure 10 | ||
Output voltage | vs Output current (TPS61131) | Figure 11 | |
Dropout voltage | vs Output current (TPS61131, TPS61132) | Figure 12 | |
Supply current into LDOIN | vs LDOIN input voltage (TPS61132) | Figure 13 | |
PSRR | vs Frequency (TPS61132) | Figure 14 |